NXOpen .NET Reference
12.0.0
|
Represents a Builder for converting a drawing sheet to Layout More...
Properties | |
unsafe NXOpen.SelectView | SelectSheetView [get] |
Returns the select drawing sheet to convert More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Drawings.DrawingSheetBuilder | |
enum | SheetOption { UseTemplate, StandardSize, CustomSize } |
the options for specifying the attributes of the new drawing sheet to be created. More... | |
enum | SheetStandardMetricScale { S501, S201, S101, S51, S21, S11, S12, S15, S110, S120, S150, S1100, Custom } |
the standard Metric drawing sheet scales More... | |
enum | SheetStandardEnglishScale { S81, S41, S21, S11, S12, S14, S18, Custom } |
the standard English drawing sheet scales More... | |
enum | SheetUnits { Metric, English } |
the drawing sheet units More... | |
enum | SheetProjectionAngle { First, Third } |
the drawing sheet projection angle More... | |
enum | SheetMode { Create, Edit } |
the drawing sheet dialog mode More... | |
enum | SheetBaseordrawingView { Base, Drawing } |
the base view or drawing view option More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for converting a drawing sheet to Layout
To create a new instance of this class, use NXOpen.Layout2d.LayoutDrawingSheetCollection.CreateConvertSheetToLayoutBuilder
Created in NX12.0.0
|
get |
Returns the select drawing sheet to convert
Created in NX12.0.0
License requirements: None.