NXOpen .NET Reference
12.0.0
|
Contains the collection objects for creating and iterating over issue objects. More...
Public Types | |
enum | Mode { TeamcenterCommunity, Teamcenter, Briefcase } |
Represents the possible issue site modes. More... | |
enum | State { Original, Created, Modified, Removed } |
Represents the possible issue object states. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Issue.IssueListCollection | IssueListCollection [get] |
Returns the NXOpen.Issue.IssueListCollection instance More... | |
unsafe NXOpen.Issue.IssueManager.Mode | CurrentMode [get, set] |
Returns or sets the current mode More... | |
unsafe NXOpen.Issue.IssueSite | CurrentSite [get] |
Returns the current NXOpen.Issue.IssueSite More... | |
Contains the collection objects for creating and iterating over issue objects.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX8.5.0
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueManager.CaptureAndCreateAttachmentForSnapshot | ( | ) |
Creates a NXOpen.Issue.IssueAttachment for Snapshot
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe NXOpen.Issue.IssueSite NXOpen.Issue.IssueManager.Connect | ( | string | siteUrl, |
string | userName, | ||
string | password | ||
) |
Connects to issue server and returns the NXOpen.Issue.IssueSite
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
siteUrl | |
userName | |
password |
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueManager.CreateAttachmentForBookMark | ( | ) |
Creates a NXOpen.Issue.IssueAttachment for BookMark
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueManager.CreateAttachmentForScreenImage | ( | ) |
Creates a NXOpen.Issue.IssueAttachment for ScreenImage
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueManager.CreateAttachmentForSnapshot | ( | string | bookmarkFileSpec, |
string | imageFileSpec, | ||
string | name | ||
) |
Creates a NXOpen.Issue.IssueAttachment for Sanpshot
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
bookmarkFileSpec | The bookmark file |
imageFileSpec | The image file |
name | The name of snapshot attachment |
unsafe NXOpen.Issue.IssueBriefcase NXOpen.Issue.IssueManager.CreateBriefcase | ( | string | briefcaseName, |
string | filePath | ||
) |
Creates an NXOpen.Issue.IssueBriefcase .
Created in NX10.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
briefcaseName | The briefcase name |
filePath | The briefcase work root path |
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueManager.CreateIssueAttachment | ( | string | fileSpec, |
string | name, | ||
NXOpen.Issue.IssueAttachment.Type | type | ||
) |
Creates a NXOpen.Issue.IssueAttachment
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
fileSpec | |
name | |
type |
unsafe NXOpen.Issue.IssueContent NXOpen.Issue.IssueManager.CreateIssueContent | ( | NXOpen.Issue.IssueList | list | ) |
Creates a NXOpen.Issue.IssueContent
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
list |
unsafe NXOpen.Issue.IssueContentBuilder NXOpen.Issue.IssueManager.CreateIssueContentBuilder | ( | NXOpen.Issue.IssueContent | issue | ) |
Creates a NXOpen.Issue.IssueContentBuilder
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
issue |
unsafe NXOpen.Issue.SnapshotSubsetBuilder NXOpen.Issue.IssueManager.CreateIssueSnapshotSubsetBuilder | ( | NXOpen.Part | subsetPart | ) |
Creates a NXOpen.Issue.SnapshotSubsetBuilder
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
subsetPart |
unsafe NXOpen.Issue.SnapshotWorksetBuilder NXOpen.Issue.IssueManager.CreateIssueSnapshotWorksetBuilder | ( | NXOpen.Issue.IssueContent | issue | ) |
Creates a NXOpen.Issue.SnapshotWorksetBuilder
Created in NX9.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
issue |
unsafe void NXOpen.Issue.IssueManager.Disconnect | ( | ) |
Disconnects from issue server
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe NXOpen.Issue.IssueManager.State NXOpen.Issue.IssueManager.GetAttachmentState | ( | NXOpen.Issue.IssueAttachment | attachment | ) |
Gets the modified state of NXOpen.Issue.IssueAttachment
Created in NX8.5.0
License requirements: None.
attachment |
unsafe NXOpen.Issue.IssueManager.State NXOpen.Issue.IssueManager.GetIssueState | ( | NXOpen.Issue.IssueContent | issue | ) |
Gets the modified state of NXOpen.Issue.IssueContent
Created in NX8.5.0
License requirements: None.
issue |
unsafe NXOpen.Issue.IssueManager.State NXOpen.Issue.IssueManager.GetPropertyState | ( | NXOpen.Issue.IssueProperty | property | ) |
Gets the modified state of NXOpen.Issue.IssueProperty
Created in NX8.5.0
License requirements: None.
property |
unsafe NXOpen.Issue.IssueList NXOpen.Issue.IssueManager.GetWorkingList | ( | ) |
Gets the current working NXOpen.Issue.IssueList
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.Issue.IssueBriefcase NXOpen.Issue.IssueManager.OpenBriefcase | ( | string | filePath | ) |
Opens an NXOpen.Issue.IssueBriefcase .
Created in NX10.0.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
filePath | The briefcase file path |
unsafe void NXOpen.Issue.IssueManager.SetWorkingList | ( | NXOpen.Issue.IssueList | list | ) |
Sets the current working NXOpen.Issue.IssueList
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
list |
|
getset |
Returns or sets the current mode
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
get |
Returns the current NXOpen.Issue.IssueSite
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
|
get |
Returns the NXOpen.Issue.IssueListCollection instance
Created in NX8.5.0
|
get |
Returns the tag of this object.