NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Issue.IssueContent builder More...
Public Member Functions | |
unsafe NXOpen.Issue.IssueProperty[] | GetEditableUserProperties () |
Returns the editable user defined NXOpen.Issue.IssueProperty s More... | |
unsafe void | SetPropertyValue (string propertyName, string propertyValue) |
Sets the value of NXOpen.Issue.IssueProperty More... | |
unsafe string | GetPropertyValue (string propertyName) |
Returns the value of NXOpen.Issue.IssueProperty More... | |
unsafe NXOpen.Issue.IssueAttachment[] | GetAllAttachments () |
Returns all the NXOpen.Issue.IssueAttachment s More... | |
unsafe NXOpen.Issue.IssueAttachment | GetAttachment (string attachmentName) |
Returns the NXOpen.Issue.IssueAttachment with this attachment name More... | |
unsafe void | AddAttachment (NXOpen.Issue.IssueAttachment attachment) |
Adds an NXOpen.Issue.IssueAttachment More... | |
unsafe void | RemoveAttachment (NXOpen.Issue.IssueAttachment attachment) |
Removes an NXOpen.Issue.IssueAttachment More... | |
unsafe void | SetPreviewImage (NXOpen.Issue.IssueAttachment attachment) |
Sets preview image More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AssignedUser [get, set] |
Returns or sets the assigned user More... | |
unsafe string | Comment [get, set] |
Returns or sets the issue comment More... | |
unsafe string | DueDate [get, set] |
Returns or sets the due date More... | |
unsafe string | Priority [get, set] |
Returns or sets the issue priority More... | |
unsafe string | Status [get, set] |
Returns or sets the issue status More... | |
unsafe string | Title [get, set] |
Returns or sets the issue title More... | |
Represents a NXOpen.Issue.IssueContent builder
To create a new instance of this class, use NXOpen.Issue.IssueManager.CreateIssueContentBuilder
Default values.
Property | Value |
---|---|
Title |
New Issue |
Created in NX8.5.0
unsafe void NXOpen.Issue.IssueContentBuilder.AddAttachment | ( | NXOpen.Issue.IssueAttachment | attachment | ) |
Adds an NXOpen.Issue.IssueAttachment
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
attachment |
unsafe NXOpen.Issue.IssueAttachment [] NXOpen.Issue.IssueContentBuilder.GetAllAttachments | ( | ) |
Returns all the NXOpen.Issue.IssueAttachment s
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe NXOpen.Issue.IssueAttachment NXOpen.Issue.IssueContentBuilder.GetAttachment | ( | string | attachmentName | ) |
Returns the NXOpen.Issue.IssueAttachment with this attachment name
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
attachmentName |
unsafe NXOpen.Issue.IssueProperty [] NXOpen.Issue.IssueContentBuilder.GetEditableUserProperties | ( | ) |
Returns the editable user defined NXOpen.Issue.IssueProperty s
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
unsafe string NXOpen.Issue.IssueContentBuilder.GetPropertyValue | ( | string | propertyName | ) |
Returns the value of NXOpen.Issue.IssueProperty
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
propertyName |
unsafe void NXOpen.Issue.IssueContentBuilder.RemoveAttachment | ( | NXOpen.Issue.IssueAttachment | attachment | ) |
Removes an NXOpen.Issue.IssueAttachment
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
attachment |
unsafe void NXOpen.Issue.IssueContentBuilder.SetPreviewImage | ( | NXOpen.Issue.IssueAttachment | attachment | ) |
Sets preview image
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
attachment |
unsafe void NXOpen.Issue.IssueContentBuilder.SetPropertyValue | ( | string | propertyName, |
string | propertyValue | ||
) |
Sets the value of NXOpen.Issue.IssueProperty
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
propertyName | |
propertyValue |
|
getset |
Returns or sets the assigned user
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
getset |
Returns or sets the issue comment
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
getset |
Returns or sets the due date
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
getset |
Returns or sets the issue priority
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
getset |
Returns or sets the issue status
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")
|
getset |
Returns or sets the issue title
Created in NX8.5.0
License requirements to get this property: nx_issue_mgmt ("NX Issue Tracking")
License requirements to set this property: nx_issue_mgmt ("NX Issue Tracking")