NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Issue.IssueListCollection More...
Public Member Functions | |
NXOpen.Issue.IssueList[] | ToArray () |
Returns an array of NXOpen.Issue.IssueList objects. More... | |
unsafe NXOpen.Issue.IssueList | FindObject (string name) |
Finds the NXOpen.Issue.IssueList with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Issue.IssueListCollection
To obtain an instance of this class, refer to NXOpen.Issue.IssueManager
Created in NX8.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Issue.IssueList NXOpen.Issue.IssueListCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Issue.IssueList with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX8.5.0
License requirements: nx_issue_mgmt ("NX Issue Tracking")
name | The name of the NXOpen.Issue.IssueList . |
NXOpen.Issue.IssueList [] NXOpen.Issue.IssueListCollection.ToArray | ( | ) |
Returns an array of NXOpen.Issue.IssueList objects.
|
get |
Returns the tag of this object.