NXOpen .NET Reference
12.0.0
|
This class manages the control poles movements for a surface or curve. More...
Public Types | |
enum | MoveMethodType { Wcs, View, Vector, Plane, Normal, Polygon } |
Move Pole types More... | |
enum | WCSDirectionType { X, Y, Z, YZ, XZ, XY } |
WCS direction More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | ControlPoleManager [get] |
Returns the control pole manager More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | DegreesAndPatches [get] |
Returns the degrees and patches More... | |
unsafe NXOpen.NXObject | Entity [get, set] |
Returns or sets the entity More... | |
unsafe NXOpen.GeometricUtilities.MovePoleBuilder.MoveMethodType | MoveMethod [get, set] |
Returns or sets the control pole move method More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector More... | |
unsafe NXOpen.GeometricUtilities.MovePoleBuilder.WCSDirectionType | WCSDirection [get, set] |
Returns or sets the fixed direction More... | |
This class manages the control poles movements for a surface or curve.
Created in NX8.5.0
unsafe bool NXOpen.GeometricUtilities.MovePoleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the control pole manager
Created in NX8.5.0
License requirements: None.
|
get |
Returns the degrees and patches
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the entity
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the control pole move method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the plane
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fixed direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.