NXOpen .NET Reference
12.0.0
|
This class represents a face set (collector) offset data. More...
Public Member Functions | |
unsafe void | SetOffset (string offsetValue) |
Sets the offset distance More... | |
unsafe void | FlipDirection () |
Flip offset direction. More... | |
Properties | |
unsafe NXOpen.ScCollector | FaceCollector [get, set] |
Returns or sets the face collector More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset distance More... | |
Properties inherited from NXOpen.ExpressionCollectorSet | |
unsafe NXOpen.ScCollector | Collector [get, set] |
Returns or sets the selection More... | |
unsafe bool | ItemFlipFlag [get, set] |
Returns or sets the flip flag More... | |
unsafe int | ItemIndex [get, set] |
Returns or sets the index in the list More... | |
unsafe NXOpen.Expression | ItemValue [get] |
Returns the expression More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
This class represents a face set (collector) offset data.
As the name indicates, it is a * combination of a face collector and an offset distance.
To create a new instance of this class, use NXOpen.GeometricUtilities.FaceSetOffsetCollection.CreateEmptyFaceSet
Created in NX4.0.0
unsafe void NXOpen.GeometricUtilities.FaceSetOffset.FlipDirection | ( | ) |
Flip offset direction.
This API flips the direction of offset keeping the offset distance same.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.FaceSetOffset.SetOffset | ( | string | offsetValue | ) |
Sets the offset distance
Created in NX4.0.0
Deprecated in NX8.5.0. To set the value of the expression modify the expression directly using GeometricUtilities.FaceSetOffset.Offset and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
offsetValue | Input offset distance for the face set |
|
getset |
Returns or sets the face collector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the offset distance
Created in NX4.0.0
License requirements: None.