NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating an face set offset. More...
Public Member Functions | |
NXOpen.GeometricUtilities.FaceSetOffset[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.FaceSetOffset objects. More... | |
unsafe NXOpen.GeometricUtilities.FaceSetOffset | CreateFaceSet (string offset, NXOpen.ScCollector faceCollector, bool flipValue, int index) |
Creates an offset face set. More... | |
unsafe NXOpen.GeometricUtilities.FaceSetOffset | CreateEmptyFaceSet () |
Creates an empty offset face set, with all parameters set to 0 or a null reference (Nothing in Visual Basic) More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an face set offset.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.GeometricUtilities.FaceSetOffset NXOpen.GeometricUtilities.FaceSetOffsetCollection.CreateEmptyFaceSet | ( | ) |
Creates an empty offset face set, with all parameters set to 0 or a null reference (Nothing in Visual Basic)
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.GeometricUtilities.FaceSetOffset NXOpen.GeometricUtilities.FaceSetOffsetCollection.CreateFaceSet | ( | string | offset, |
NXOpen.ScCollector | faceCollector, | ||
bool | flipValue, | ||
int | index | ||
) |
Creates an offset face set.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
offset | Initial expression string for offset distance |
faceCollector | Smart collector for the face set |
flipValue | Whether the faceset should be flipped or not |
index | Index of face set in the list |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.FaceSetOffset [] NXOpen.GeometricUtilities.FaceSetOffsetCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.FaceSetOffset objects.
|
get |
Returns the tag of this object.