NXOpen .NET Reference
12.0.0
|
the circular pattern definition. More...
Public Types | |
enum | StaggerOptions { None, Row } |
defines any stagger to be defined on the pattern. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.AngularPatternSpacing | AngularSpacing [get] |
Returns the angular spacing of the instances of the pattern More... | |
unsafe NXOpen.SelectNXObject | CenterPoint [get] |
Returns the center point object for 2D mode. More... | |
unsafe bool | CreateLastStaggered [get, set] |
Returns or sets the option to generate the last item in a staggered row. More... | |
unsafe bool | Flip [get, set] |
Returns or sets the flip object for 2D mode. More... | |
unsafe NXOpen.GeometricUtilities.HorizontalReference | HorizontalRef [get] |
Returns the horizontal reference More... | |
unsafe bool | IncludeSeedToggle [get, set] |
Returns or sets the IncludeSeed toggle attribute. More... | |
unsafe NXOpen.GeometricUtilities.DistancePatternSpacing | RadialSpacing [get] |
Returns the radial spacing of the instances of the pattern More... | |
unsafe NXOpen.Axis | RotationAxis [get, set] |
Returns or sets the rotation axis for the pattern. More... | |
unsafe NXOpen.Point | RotationCenter [get, set] |
Returns or sets the rotation center for the 2d pattern. More... | |
unsafe NXOpen.GeometricUtilities.CircularPattern.StaggerOptions | StaggerType [get, set] |
Returns or sets the type of stagger to be used by the pattern More... | |
unsafe bool | UseRadialDirectionToggle [get, set] |
Returns or sets the UseRadialDirection toggle attribute. More... | |
the circular pattern definition.
Allows specification along both the angular and radial directions.
Created in NX7.5.0
unsafe bool NXOpen.GeometricUtilities.CircularPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angular spacing of the instances of the pattern
Created in NX7.5.0
License requirements: None.
|
get |
Returns the center point object for 2D mode.
This function gets center point object of the 2D pattern
Created in NX7.5.0
Deprecated in NX8.0.0. Use GeometricUtilities.CircularPattern.RotationCenter instead.
License requirements: None.
|
getset |
Returns or sets the option to generate the last item in a staggered row.
If 'true' the pattern will be narrower on rows that have been staggered.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flip object for 2D mode.
This function gets the flip attribute of the 2D pattern.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the horizontal reference
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the IncludeSeed toggle attribute.
This function gets the IncludeSeed toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the radial spacing of the instances of the pattern
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the rotation axis for the pattern.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rotation center for the 2d pattern.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of stagger to be used by the pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the UseRadialDirection toggle attribute.
This function gets the UseRadialDirection toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.