NXOpen .NET Reference
12.0.0
|
the horizontal reference vector definition. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Flip [get, set] |
Returns or sets the 2D Selection flip attribute. More... | |
unsafe NXOpen.SelectNXObject | HorizontalRefObject [get] |
Returns the direction object. More... | |
unsafe NXOpen.Direction | HorizontalRefVector [get, set] |
Returns or sets the horizontal reference vector More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle wrt horizontal reference direction More... | |
the horizontal reference vector definition.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.HorizontalReference.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the 2D Selection flip attribute.
This function flips the selection object of the 2D pattern
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the direction object.
This function gets reference vector of the 2D pattern. This call will result in an Exception if not called in 2D mode.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the horizontal reference vector
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the rotation angle wrt horizontal reference direction
Created in NX8.0.0
License requirements: None.