NXOpen .NET Reference
12.0.0
|
defines the various ways pattern instances can be spaced within the pattern, particularly in the context of the PatternDefinition class. More...
Public Types | |
enum | UsePitchOptions { Angle, Distance } |
This defines Use Pitch As options More... | |
Public Types inherited from NXOpen.GeometricUtilities.PatternSpacing | |
enum | SpacingType { Offset, Span, PitchAndSpan, Pitch, List, PolygonCountPerSide, PolygonPitchAlongSide } |
defines the type of spacing instances can have within a pattern. More... | |
Properties | |
unsafe NXOpen.Expression | PitchAngle [get] |
Returns the angle for the spacing of the pattern from one instance to the next. More... | |
unsafe NXOpen.Expression | PitchDistance [get] |
Returns the circumfrential distance for the spacing of the pattern from one instance to the next. More... | |
unsafe NXOpen.Expression | SpanAngle [get] |
Returns the angle for the spacing of the pattern for the entire pattern. More... | |
unsafe NXOpen.GeometricUtilities.AngularPatternSpacing.UsePitchOptions | UsePitchOption [get, set] |
Returns or sets the switch to use Pitch Distance or Pitch Angle. More... | |
Properties inherited from NXOpen.GeometricUtilities.PatternSpacing | |
unsafe NXOpen.Expression | NCopies [get] |
Returns the number of copies the pattern will generated in this direction More... | |
unsafe NXOpen.GeometricUtilities.PatternSpacing.SpacingType | SpaceType [get, set] |
Returns or sets the type of spacing to be used by the pattern More... | |
unsafe NXOpen.GeometricUtilities.PatternSpacingsList | SpacingsList [get] |
Returns the list of spacings (Expression or OnPathDimBuilder) to be used in this direction More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.GeometricUtilities.PatternSpacing | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
defines the various ways pattern instances can be spaced within the pattern, particularly in the context of the PatternDefinition class.
Created in NX7.5.0
|
get |
Returns the angle for the spacing of the pattern from one instance to the next.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the circumfrential distance for the spacing of the pattern from one instance to the next.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the angle for the spacing of the pattern for the entire pattern.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the switch to use Pitch Distance or Pitch Angle.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.