NXOpen .NET Reference
12.0.0
|
defines the various ways pattern instances can be spaced within the pattern, particularly in the context of the PatternDefinition class. More...
Public Types | |
enum | SpacingType { Offset, Span, PitchAndSpan, Pitch, List, PolygonCountPerSide, PolygonPitchAlongSide } |
defines the type of spacing instances can have within a pattern. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | NCopies [get] |
Returns the number of copies the pattern will generated in this direction More... | |
unsafe NXOpen.GeometricUtilities.PatternSpacing.SpacingType | SpaceType [get, set] |
Returns or sets the type of spacing to be used by the pattern More... | |
unsafe NXOpen.GeometricUtilities.PatternSpacingsList | SpacingsList [get] |
Returns the list of spacings (Expression or OnPathDimBuilder) to be used in this direction More... | |
defines the various ways pattern instances can be spaced within the pattern, particularly in the context of the PatternDefinition class.
Created in NX7.5.0
defines the type of spacing instances can have within a pattern.
unsafe bool NXOpen.GeometricUtilities.PatternSpacing.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the number of copies the pattern will generated in this direction
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of spacing to be used by the pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the list of spacings (Expression or OnPathDimBuilder) to be used in this direction
Created in NX8.0.0
License requirements: None.