NXOpen .NET Reference
12.0.0
|
Represents a angular limts data. More...
Properties | |
unsafe double | Distance [get] |
Returns a computed distance More... | |
Properties inherited from NXOpen.GeometricUtilities.Limits | |
unsafe NXOpen.GeometricUtilities.Extend | EndExtend [get] |
Returns the end extend builder More... | |
unsafe NXOpen.GeometricUtilities.Extend | StartExtend [get] |
Returns the start extend builder More... | |
unsafe bool | SymmetricOption [get, set] |
Returns or sets the symmetric option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.GeometricUtilities.Limits | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a angular limts data.
Created in NX3.0.1
|
get |
Returns a computed distance
Created in NX3.0.1
License requirements: solid_modeling ("SOLIDS MODELING")