NXOpen .NET Reference
12.0.0
|
Represents the Parallel Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsNumberEnabled [get, set] |
Returns or sets a value indicating whether the number is used More... | |
unsafe bool | IsSpacingEnabled [get, set] |
Returns or sets a value indicating whether the spacing is applied More... | |
unsafe int | Number [get, set] |
Returns or sets a value indicating how many sections should be created More... | |
unsafe double | Offset [get, set] |
Returns or sets a value indicating the distance from the start position More... | |
unsafe double | Spacing [get, set] |
Returns or sets a value indicating the space between sections More... | |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.SectionPlaneBuilder | SpecifiedPlane [get] |
Returns the user specified section plane More... | |
Represents the Parallel Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder .
Created in NX7.0.0
unsafe bool NXOpen.GeometricAnalysis.SectionAnalysis.ParallelPlanesExBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets a value indicating whether the number is used
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether the spacing is applied
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating how many sections should be created
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the distance from the start position
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the space between sections
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the user specified section plane
Created in NX7.0.0
License requirements: None.