NXOpen .NET Reference
12.0.0
|
Represents a plane which is used to cut sections on faces or facet bodies More...
Public Types | |
enum | PlaneType { Xc, Yc, Zc, View, Plane } |
The type of different section planes More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the plane origin More... | |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.SectionPlaneBuilder.PlaneType | Plane [get, set] |
Returns or sets the plane type More... | |
unsafe NXOpen.Vector3d | XAxis [get, set] |
Returns or sets the plane X axis More... | |
unsafe NXOpen.Vector3d | YAxis [get, set] |
Returns or sets the plane Y axis More... | |
Represents a plane which is used to cut sections on faces or facet bodies
Created in NX7.0.0
unsafe bool NXOpen.GeometricAnalysis.SectionAnalysis.SectionPlaneBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the plane origin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the plane type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the plane X axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the plane Y axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")