NXOpen .NET Reference
12.0.0
|
Represents the Curve Aligned specification for a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | Curves [get] |
Returns the curves More... | |
unsafe bool | IsSpacingEnabled [get, set] |
Returns or sets a value indicating whether the spacing is applied More... | |
unsafe int | Number [get, set] |
Returns or sets a value indicating how many sections should be created More... | |
unsafe double | Offset [get, set] |
Returns or sets a value indicating the distance from the start position More... | |
unsafe double | Spacing [get, set] |
Returns or sets a value indicating the space between sections More... | |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.SectionPlaneBuilder | SpecifiedPlane [get] |
Returns the user specified project plane More... | |
unsafe bool | UseProjectedCurve [get, set] |
Returns or sets a value indicating whether to project the curve to a plane More... | |
Represents the Curve Aligned specification for a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder .
Created in NX7.0.0
unsafe bool NXOpen.GeometricAnalysis.SectionAnalysis.CurveAlignedBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the curves
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether the spacing is applied
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating how many sections should be created
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the distance from the start position
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the space between sections
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the user specified project plane
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to project the curve to a plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")