NXOpen .NET Reference
12.0.0
|
TODO Class documentation More...
Public Types | |
enum | Types { PointsOnCurves, RoutingPathLength } |
TODO: Document the whole type More... | |
Public Member Functions | |
unsafe void | SetPathLengthAnnotationEndPoints (NXOpen.Point firstEndPoint, NXOpen.Point secondEndPoint) |
Create and initialize the Path Length Annotation More... | |
unsafe void | CreatePointsAtRcps (NXOpen.Routing.ControlPoint firstEndRcp, NXOpen.Routing.ControlPoint secondEndRcp) |
Create builder end points at the RCP locations More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ExpressionName [get] |
Returns the expression name More... | |
unsafe NXOpen.Point | FirstEndPoint [get, set] |
Returns or sets the first end point More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the leader More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the route object collector More... | |
unsafe NXOpen.Point | SecondEndPoint [get, set] |
Returns or sets the second end point More... | |
unsafe bool | ShowLeadersToggle [get, set] |
Returns or sets the show leaders toggle More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.TextWithEditControlsBuilder | Text [get] |
Returns the u icomp text with symbols0 More... | |
unsafe NXOpen.Formboard.PathLengthAnnotationBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
TODO Class documentation
To create a new instance of this class, use NXOpen.Formboard.FormboardManager.CreatePathLengthAnnotationBuilder
Default values.
Property | Value |
---|---|
ShowLeadersToggle |
0 |
Text.TextBlock.CustomSymbolScale |
1.0 |
Text.TextBlock.SymbolAspectRatio |
1.0 |
Text.TextBlock.SymbolHeight |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolLength |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolPreferences |
UseCurrent |
Text.TextBlock.SymbolScale |
1.0 |
Text.TextBlock.SymbolSizeMethod |
ScaleAndAspectRatio |
Created in NX7.5.0
unsafe void NXOpen.Formboard.PathLengthAnnotationBuilder.CreatePointsAtRcps | ( | NXOpen.Routing.ControlPoint | firstEndRcp, |
NXOpen.Routing.ControlPoint | secondEndRcp | ||
) |
Create builder end points at the RCP locations
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
firstEndRcp | First Routing control point |
secondEndRcp | Second Routing control point |
unsafe void NXOpen.Formboard.PathLengthAnnotationBuilder.SetPathLengthAnnotationEndPoints | ( | NXOpen.Point | firstEndPoint, |
NXOpen.Point | secondEndPoint | ||
) |
Create and initialize the Path Length Annotation
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
firstEndPoint | First end point for the path length annotation |
secondEndPoint | Second end point for the path length annotation |
|
get |
Returns the expression name
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the first end point
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the leader
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the origin
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the route object collector
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the second end point
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the show leaders toggle
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the style
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the u icomp text with symbols0
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the type
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")