NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.WrapUnwrap builder. More...
Public Types | |
enum | Types { Wrap, Unwrap } |
Settings for the type of wrap operation being performed. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance used to determine the sampling of the curve during processing, and the accuracy of the output. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the flag that indicates during creation if a feature is to be created or just the curves, true indicates a feature will be created. More... | |
unsafe NXOpen.Section | Curves [get] |
Returns the curves that are being wrapped or unwrapped. More... | |
unsafe NXOpen.Expression | CutLineAngle [get] |
Returns the angle, measured from the point of tangency of the plane and the faces, at which curves will be split during the wrapping operation. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used to determine the sampling of the curve during processing, and the accuracy of the output. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the faces that the curves are being unwrapped from or wrapped to. More... | |
unsafe NXOpen.SelectISurface | Plane [get] |
Returns the planar face or datum plane that the curves are being wrapped from or unwrapped to. More... | |
unsafe NXOpen.Plane | SpecifyPlane [get, set] |
Returns or sets the specified plane that the curves are being wrapped from or unwrapped to. More... | |
unsafe NXOpen.Features.WrapBuilder.Types | Type [get, set] |
Returns or sets the type of operation being performed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.WrapUnwrap builder.
This class is used in the process of creating or editing a wrap or unwrap curve feature, as well as creating wrapped or unwrapped curves not associated to a feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateWrapBuilder
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
Associative |
1 |
CutLineAngle.Value |
180 (millimeters part), 180 (inches part) |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
Created in NX6.0.0
Settings for the type of wrap operation being performed.
|
getset |
Returns or sets the angle tolerance used to determine the sampling of the curve during processing, and the accuracy of the output.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag that indicates during creation if a feature is to be created or just the curves, true indicates a feature will be created.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curves that are being wrapped or unwrapped.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the angle, measured from the point of tangency of the plane and the faces, at which curves will be split during the wrapping operation.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance used to determine the sampling of the curve during processing, and the accuracy of the output.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the faces that the curves are being unwrapped from or wrapped to.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the planar face or datum plane that the curves are being wrapped from or unwrapped to.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the specified plane that the curves are being wrapped from or unwrapped to.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type of operation being performed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")