NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Tube builder More...
Public Types | |
enum | Output { MultipleSegments, SingleSegment } |
This enum represents the topology output option More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOption [get] |
Returns the boolean option More... | |
unsafe NXOpen.Expression | InnerDiameter [get] |
Returns the inner diameter More... | |
unsafe NXOpen.Expression | OuterDiameter [get] |
Returns the outer diameter More... | |
unsafe NXOpen.Features.TubeBuilder.Output | OutputOption [get, set] |
Returns or sets the output topology option More... | |
unsafe NXOpen.Section | PathSection [get] |
Returns the path section More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the distance tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Tube builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTubeBuilder
Default values.
Property | Value |
---|---|
BooleanOption.Type |
Create |
InnerDiameter.Value |
0 (millimeters part), 0 (inches part) |
OuterDiameter.Value |
1 (millimeters part), 0.04 (inches part) |
OutputOption |
MultipleSegments |
Created in NX5.0.0
|
get |
Returns the boolean option
Created in NX5.0.0
License requirements: None.
|
get |
Returns the inner diameter
Created in NX5.0.0
License requirements: None.
|
get |
Returns the outer diameter
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the output topology option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the path section
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")