NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimSheet builder. More...
Public Types | |
enum | KeepDiscardOption { Keep, Discard } |
Represents the keep discard options for selected region More... | |
Properties | |
unsafe bool | AllowTargetEdgesAsToolObjects [get, set] |
Returns or sets the allow target edges as tool objects More... | |
unsafe bool | ApplyToCopyOfSheets [get, set] |
Returns or sets the apply to copy of sheets More... | |
unsafe NXOpen.SelectObjectList | BoundaryObjects [get] |
Returns the boundry objects More... | |
unsafe bool | ExtendBoundaryObject [get, set] |
Returns or sets the extend boundary object to target laminar edges More... | |
unsafe bool | ImprintBothSide [get, set] |
Returns or sets the imprint both side More... | |
unsafe NXOpen.Features.TrimSheetBuilder.KeepDiscardOption | KeepDiscardMethod [get, set] |
Returns or sets the keep discard method More... | |
unsafe bool | OutputExactGeometry [get, set] |
Returns or sets the output exact geometry More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the projection direction More... | |
unsafe NXOpen.RegionPointList | Regions [get] |
Returns the regions More... | |
unsafe NXOpen.SelectBodyList | TargetBodies [get] |
Returns the target bodies More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.TrimSheet builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimsheetBuilder
Default values.
Property | Value |
---|---|
ImprintBothSide |
True |
KeepDiscardMethod |
Keep |
Created in NX5.0.0
|
getset |
Returns or sets the allow target edges as tool objects
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the apply to copy of sheets
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the boundry objects
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the extend boundary object to target laminar edges
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the imprint both side
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the keep discard method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the output exact geometry
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the projection direction
Created in NX5.0.0
License requirements: None.
|
get |
Returns the regions
Created in NX5.0.0
License requirements: None.
|
get |
Returns the target bodies
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")