NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ToolingBox builder More...
Public Types | |
enum | Types { CenterAndLengths, BoundedBlock, BoundedCylinder } |
the type for box feature More... | |
enum | RefCsysType { Wcs, AbsoluteinDisplayedPart, SelectedCsys } |
the type of reference csys for box feature More... | |
Public Member Functions | |
unsafe void | SetBoxMatrixAndPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Sets box csys matrix. More... | |
unsafe void | SetSelectedOccurrences (NXOpen.NXObject[] selections, NXOpen.NXObject[] deselections) |
Sets selected object occurrences. More... | |
unsafe void | CalculateBoxSize () |
Calculate box size and set directions, edge length, lower point position. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | AxisPoint [get, set] |
Returns or sets the point on the axis of the bounded cylinder More... | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the cylinder axis vector to create the bounded cylinder More... | |
unsafe NXOpen.ScCollector | BoundedObject [get] |
Returns the objects used for bounded box creation. More... | |
unsafe NXOpen.NXColor | BoxColor [get, set] |
Returns or sets the box color. More... | |
unsafe NXOpen.Point3d | BoxPosition [get, set] |
Returns or sets the position of csys for box. More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance value for box in six directions. More... | |
unsafe bool | CsysAssociative [get, set] |
Returns or sets the csys associative More... | |
unsafe NXOpen.SelectCoordinateSystem | CsysSelection [get] |
Returns the selected reference csys More... | |
unsafe NXOpen.SelectNXObjectList | FacetBodies [get] |
Returns the selected facet bodies. More... | |
unsafe bool | NonAlignedMinimumBox [get, set] |
Returns or sets the value that indicates whether to create non-aligned minimum bounding body or not. More... | |
unsafe NXOpen.Expression | OffsetNegativeX [get] |
Returns the offset value for box in -X direction. More... | |
unsafe NXOpen.Expression | OffsetNegativeY [get] |
Returns the offset value for box in -Y direction. More... | |
unsafe NXOpen.Expression | OffsetNegativeZ [get] |
Returns the offset value for box in -Z direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveX [get] |
Returns the offset value for box in +X direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveY [get] |
Returns the offset value for box in +Y direction. More... | |
unsafe NXOpen.Expression | OffsetPositiveZ [get] |
Returns the offset value for box in +Z direction. More... | |
unsafe double | PositionPrecisionValue [get, set] |
Returns or sets the precision value for the center point of bounded box More... | |
unsafe double | PrecisionValue [get, set] |
Returns or sets the precision value for the size of bounded box More... | |
unsafe NXOpen.Expression | RadialOffset [get] |
Returns the radial offset value for cylinder box More... | |
unsafe NXOpen.Features.ToolingBoxBuilder.RefCsysType | ReferenceCsysType [get, set] |
Returns or sets the reference csys type More... | |
unsafe bool | ShowDimension [get, set] |
Returns or sets the value indicate whether to show bounded box dimension or not during preview. More... | |
unsafe bool | SingleOffset [get, set] |
Returns or sets the option to control whether the handles operate individually or not. More... | |
unsafe NXOpen.Features.ToolingBoxBuilder.Types | Type [get, set] |
Returns or sets the box type. More... | |
unsafe NXOpen.Expression | XValue [get] |
Returns the edge length in X direction for general box. More... | |
unsafe NXOpen.Expression | YValue [get] |
Returns the edge length in Y direction for general box. More... | |
unsafe NXOpen.Expression | ZValue [get] |
Returns the edge length in Z direction for general box. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ToolingBox builder
To create a new instance of this class, use NXOpen.Features.ToolingFeatureCollection.CreateToolingBoxBuilder
Default values.
Property | Value |
---|---|
Clearance.Value |
0 (millimeters part), 0 (inches part) |
OffsetNegativeX.Value |
0 (millimeters part), 0 (inches part) |
OffsetNegativeY.Value |
0 (millimeters part), 0 (inches part) |
OffsetNegativeZ.Value |
0 (millimeters part), 0 (inches part) |
OffsetPositiveX.Value |
0 (millimeters part), 0 (inches part) |
OffsetPositiveY.Value |
0 (millimeters part), 0 (inches part) |
OffsetPositiveZ.Value |
0 (millimeters part), 0 (inches part) |
RadialOffset.Value |
0 (millimeters part), 0 (inches part) |
ReferenceCsysType |
Wcs |
SingleOffset |
1 |
XValue.Value |
10 (millimeters part), 0.5 (inches part) |
YValue.Value |
10 (millimeters part), 0.5 (inches part) |
ZValue.Value |
10 (millimeters part), 0.5 (inches part) |
Created in NX10.0.0
unsafe void NXOpen.Features.ToolingBoxBuilder.CalculateBoxSize | ( | ) |
Calculate box size and set directions, edge length, lower point position.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.ToolingBoxBuilder.SetBoxMatrixAndPosition | ( | NXOpen.Matrix3x3 | matrix, |
NXOpen.Point3d | position | ||
) |
Sets box csys matrix.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
matrix | |
position |
unsafe void NXOpen.Features.ToolingBoxBuilder.SetSelectedOccurrences | ( | NXOpen.NXObject[] | selections, |
NXOpen.NXObject[] | deselections | ||
) |
Sets selected object occurrences.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
selections | Last selected objects. |
deselections | Last deselected objects. |
|
getset |
Returns or sets the point on the axis of the bounded cylinder
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the cylinder axis vector to create the bounded cylinder
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the objects used for bounded box creation.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the box color.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the position of csys for box.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the clearance value for box in six directions.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the csys associative
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected reference csys
Created in NX10.0.0
License requirements: None.
|
get |
Returns the selected facet bodies.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the value that indicates whether to create non-aligned minimum bounding body or not.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the offset value for box in -X direction.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value for box in -Y direction.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value for box in -Z direction.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value for box in +X direction.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value for box in +Y direction.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset value for box in +Z direction.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the precision value for the center point of bounded box
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the precision value for the size of bounded box
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the radial offset value for cylinder box
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the reference csys type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the value indicate whether to show bounded box dimension or not during preview.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to control whether the handles operate individually or not.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the box type.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the edge length in X direction for general box.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the edge length in Y direction for general box.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the edge length in Z direction for general box.
Created in NX10.0.0
License requirements: None.