NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating tooling feature builder. More...
Public Member Functions | |
NXOpen.Features.Feature[] | ToArray () |
Returns an array of NXOpen.Features.Feature objects. More... | |
unsafe NXOpen.Features.ToolingBoxBuilder | CreateToolingBoxBuilder (NXOpen.Features.ToolingBox toolingBox) |
Creates a NXOpen.Features.ToolingBoxBuilder More... | |
unsafe NXOpen.Features.OffsetFacetBodyBuilder | CreateOffsetFacetBodyBuilder (NXOpen.Features.OffsetFacetBody offsetfacetBody) |
Creates a NXOpen.Features.OffsetFacetBodyBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating tooling feature builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX10.0.0
unsafe NXOpen.Features.OffsetFacetBodyBuilder NXOpen.Features.ToolingFeatureCollection.CreateOffsetFacetBodyBuilder | ( | NXOpen.Features.OffsetFacetBody | offsetfacetBody | ) |
Creates a NXOpen.Features.OffsetFacetBodyBuilder
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
offsetfacetBody | NXOpen.Features.OffsetFacetBody to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Features.ToolingBoxBuilder NXOpen.Features.ToolingFeatureCollection.CreateToolingBoxBuilder | ( | NXOpen.Features.ToolingBox | toolingBox | ) |
Creates a NXOpen.Features.ToolingBoxBuilder
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR features_modeling ("FEATURES MODELING") OR solid_modeling ("SOLIDS MODELING")
toolingBox | NXOpen.Features.ToolingBox to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.ToolingFeatureCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.