NXOpen .NET Reference
12.0.0
|
Represents a builder for a NXOpen.Features.Thicken feature. More...
Properties | |
unsafe bool | ApproximateOffset [get, set] |
Returns or sets the "approximate offset surface" or "resolve self-intersections using patches" option. More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation. More... | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the faces to thicken. More... | |
unsafe NXOpen.Expression | FirstOffset [get] |
Returns the first offset. More... | |
unsafe NXOpen.GeometricUtilities.TwoExpressionsSectionSetList | RegionSectionList [get] |
Returns the list of SC_section The sections with corresponding expression for the Thicken feature More... | |
unsafe NXOpen.Section | RegionToPierce [get] |
Returns the section for regions to pierce The section associated for the Thicken feature More... | |
unsafe bool | RemoveGashes [get, set] |
Returns or sets the remove gashes option. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction. More... | |
unsafe NXOpen.Expression | SecondOffset [get] |
Returns the second offset. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a NXOpen.Features.Thicken feature.
This allows creation and editing of a Thicken feature which takes a set of faces and offsets them along their normals to create a solid body which has constant thickness. Since this can not be done precisely for the supported geometry types there is a tolerance to specify the accuracy of the result. Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateThickenBuilder
Default values.
Property | Value |
---|---|
ApproximateOffset |
True |
BooleanOperation.Type |
Create |
FirstOffset.Value |
2.5 (millimeters part), 0.1 (inches part) |
RemoveGashes |
False |
ReverseDirection |
False |
SecondOffset.Value |
0.0 (millimeters part), 0.0 (inches part) |
Created in NX5.0.0
|
getset |
Returns or sets the "approximate offset surface" or "resolve self-intersections using patches" option.
The option to approximate offset surfaces for thickening operation is renamed to "resolve self-intersections using patches". This option is available for editing pre-NX8 thicken features only. The value set by the user for this option is ignored for thicken features created from NX8 onwards and its value will always be set to true internally for thicken features created in NX8 and later.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the boolean operation.
The boolean operation associated with the Thicken feature
Created in NX5.0.0
License requirements: None.
|
get |
Returns the faces to thicken.
A list of one or more faces to thicken.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the first offset.
The first offset for the Thicken feature. A positive value is applied along the normal of the face to be thickened. Negative values are applied in the opposite direction. The difference between the first and second offset must be non-zero.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the list of SC_section The sections with corresponding expression for the Thicken feature
Created in NX9.0.0
License requirements: None.
|
get |
Returns the section for regions to pierce The section associated for the Thicken feature
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the remove gashes option.
If the option is selected, Thicken will heal the input and attempt the operation on the healed input. If after healing the input, the Thicken operation succeeds, the Part Navigator will indicate as such with an information symbol and an entry in the Alert column.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse direction.
A flag to indicate whether the offset direction is reversed with respect to the normal of the face to be thickened.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the second offset.
the second offset for the Thicken feature.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance.
The maximum allowable distance between the true theoretical sheet and the body created to approximate it.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")