NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating ST curve builder. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating ST curve builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.DeleteCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateDeleteCurveBuilder | ( | NXOpen.Features.DeleteCurve | deleteCurve | ) |
Creates a NXOpen.Features.DeleteCurveBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
deleteCurve | NXOpen.Features.DeleteCurve to be edited |
unsafe NXOpen.Features.LocalScaleCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateLocalScaleCurveBuilder | ( | NXOpen.Features.LocalScaleCurve | scaleCurve | ) |
Creates a NXOpen.Features.LocalScaleCurveBuilder
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
scaleCurve | Features.LocalScaleCurve to be edited |
unsafe NXOpen.Features.MoveCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateMoveCurveBuilder | ( | NXOpen.Features.MoveCurve | moveCurve | ) |
Creates a NXOpen.Features.MoveCurveBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
moveCurve | NXOpen.Features.MoveCurve to be edited |
unsafe NXOpen.Features.OffsetMoveCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateOffsetMoveCurveBuilder | ( | NXOpen.Features.OffsetMoveCurve | offsetMoveCurve | ) |
Creates a NXOpen.Features.OffsetMoveCurveBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
offsetMoveCurve | NXOpen.Features.OffsetMoveCurve to be edited |
unsafe NXOpen.Features.ResizeChamferCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateResizeChamferCurveBuilder | ( | NXOpen.Features.ResizeChamferCurve | resizeChamferCurve | ) |
Creates a NXOpen.Features.ResizeChamferCurveBuilder
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
resizeChamferCurve | NXOpen.Features.ResizeChamferCurve be edited |
unsafe NXOpen.Features.ResizeCurveBuilder NXOpen.Features.SynchronousCurveCollection.CreateResizeCurveBuilder | ( | NXOpen.Features.ResizeCurve | resizeCurve | ) |
Creates a NXOpen.Features.ResizeCurveBuilder
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
resizeCurve | NXOpen.Features.ResizeCurve to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.SynchronousCurveCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.