NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.OffsetMoveCurve builder More...
Public Member Functions | |
unsafe void | ReverseOffsetDirectionOfLoop (NXOpen.NXObject objectInLoop) |
This function reverses the offset direction of the loop containing the input curve More... | |
unsafe void | AddCurveSenseToMap (NXOpen.NXObject curve, int curveSense) |
This function add the selected curve and its sense into the curve_sense_map when select a new curve More... | |
unsafe void | RemoveCurveSenseFromMap (NXOpen.NXObject curve) |
This function remove a curve and its sense from the curve_sense_map when deselect a curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.CurveFinderBuilder | CurveFinder [get] |
Returns the curve finder More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the offset distance More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe bool | KeepOrthogonal [get, set] |
Returns or sets a value that indicates whether keep orthogonal is enabled More... | |
unsafe int | KeepTangent [get, set] |
Returns or sets a value that indicates which keep tangent support is selected More... | |
unsafe bool | ReverseOffsetDirection [get, set] |
Returns or sets the reverse offset direction More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.OffsetMoveCurve builder
To create a new instance of this class, use NXOpen.Features.SynchronousCurveCollection.CreateOffsetMoveCurveBuilder
Default values.
Property | Value |
---|---|
CurveFinder.ChamferEnabled |
0 |
CurveFinder.CoincidentVertex2dComponentEnabled |
0 |
CurveFinder.CoincidentVertexEnabled |
0 |
CurveFinder.CoincidentVertexSketchGroupEnabled |
0 |
CurveFinder.Collinear2dComponentEnabled |
0 |
CurveFinder.CollinearEnabled |
0 |
CurveFinder.CollinearSketchGroupEnabled |
0 |
CurveFinder.Concentric2dComponentEnabled |
0 |
CurveFinder.ConcentricEnabled |
0 |
CurveFinder.ConcentricSketchGroupEnabled |
0 |
CurveFinder.EqualRadius2dComponentEnabled |
0 |
CurveFinder.EqualRadiusEnabled |
0 |
CurveFinder.EqualRadiusSketchGroupEnabled |
0 |
CurveFinder.Offset2dComponentEnabled |
0 |
CurveFinder.OffsetEnabled |
0 |
CurveFinder.OffsetSketchGroupEnabled |
0 |
CurveFinder.Parallel2dComponentEnabled |
0 |
CurveFinder.ParallelEnabled |
0 |
CurveFinder.ParallelSketchGroupEnabled |
0 |
CurveFinder.SymmetricEnabled |
0 |
CurveFinder.Tangent2dComponentEnabled |
0 |
CurveFinder.TangentEnabled |
0 |
CurveFinder.TangentSketchGroupEnabled |
0 |
CurveFinder.UseCurveFinder |
1 |
CurveFinder.VertexOnCurve2dComponentEnabled |
0 |
CurveFinder.VertexOnCurveEnabled |
0 |
CurveFinder.VertexOnCurveSketchGroupEnabled |
0 |
Distance.Value |
0 (millimeters part), 0 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.Features.OffsetMoveCurveBuilder.AddCurveSenseToMap | ( | NXOpen.NXObject | curve, |
int | curveSense | ||
) |
This function add the selected curve and its sense into the curve_sense_map when select a new curve
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
curve | A new selected curve |
curveSense | The sense of the selected curve |
unsafe void NXOpen.Features.OffsetMoveCurveBuilder.RemoveCurveSenseFromMap | ( | NXOpen.NXObject | curve | ) |
This function remove a curve and its sense from the curve_sense_map when deselect a curve
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
curve | A removed curve |
unsafe void NXOpen.Features.OffsetMoveCurveBuilder.ReverseOffsetDirectionOfLoop | ( | NXOpen.NXObject | objectInLoop | ) |
This function reverses the offset direction of the loop containing the input curve
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
objectInLoop | A curve in loop to reverse |
|
get |
Returns the curve finder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the offset distance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets a value that indicates whether keep orthogonal is enabled
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets a value that indicates which keep tangent support is selected
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the reverse offset direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")