NXOpen .NET Reference
12.0.0
|
Represents a Features.LocalScaleCurve builder More...
Properties | |
unsafe NXOpen.Features.CurveFinderBuilder | CurveFinder [get] |
Returns the curve finder More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Expression | InputScaleFactor [get] |
Returns the scale factor More... | |
unsafe bool | KeepOrthogonal [get, set] |
Returns or sets a value that indicates whether keep orthogonal is enabled More... | |
unsafe int | KeepTangent [get, set] |
Returns or sets a value that indicates which keep tangent support is selected More... | |
unsafe NXOpen.Point3d | ScaleOrigin [get, set] |
Returns or sets the scale origin More... | |
unsafe int | SizeOption [get, set] |
Returns or sets a value that indicates which size option is selected More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.LocalScaleCurve builder
To create a new instance of this class, use NXOpen.Features.SynchronousCurveCollection.CreateLocalScaleCurveBuilder
Default values.
Property | Value |
---|---|
CurveFinder.ChamferEnabled |
0 |
CurveFinder.CoincidentVertex2dComponentEnabled |
0 |
CurveFinder.CoincidentVertexEnabled |
0 |
CurveFinder.CoincidentVertexSketchGroupEnabled |
0 |
CurveFinder.Collinear2dComponentEnabled |
0 |
CurveFinder.CollinearEnabled |
0 |
CurveFinder.CollinearSketchGroupEnabled |
0 |
CurveFinder.Concentric2dComponentEnabled |
0 |
CurveFinder.ConcentricEnabled |
0 |
CurveFinder.ConcentricSketchGroupEnabled |
0 |
CurveFinder.EqualRadius2dComponentEnabled |
0 |
CurveFinder.EqualRadiusEnabled |
0 |
CurveFinder.EqualRadiusSketchGroupEnabled |
0 |
CurveFinder.Offset2dComponentEnabled |
0 |
CurveFinder.OffsetEnabled |
0 |
CurveFinder.OffsetSketchGroupEnabled |
0 |
CurveFinder.Parallel2dComponentEnabled |
0 |
CurveFinder.ParallelEnabled |
0 |
CurveFinder.ParallelSketchGroupEnabled |
0 |
CurveFinder.SymmetricEnabled |
0 |
CurveFinder.Tangent2dComponentEnabled |
0 |
CurveFinder.TangentEnabled |
0 |
CurveFinder.TangentSketchGroupEnabled |
0 |
CurveFinder.UseCurveFinder |
1 |
CurveFinder.VertexOnCurve2dComponentEnabled |
0 |
CurveFinder.VertexOnCurveEnabled |
0 |
CurveFinder.VertexOnCurveSketchGroupEnabled |
0 |
Created in NX11.0.0
|
get |
Returns the curve finder
Created in NX11.0.0
License requirements: None.
|
get |
Returns the distance
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the scale factor
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets a value that indicates whether keep orthogonal is enabled
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets a value that indicates which keep tangent support is selected
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the scale origin
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value that indicates which size option is selected
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")