NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Symmetric builder More...
Public Types | |
enum | PlaneOptions { Existing, New } |
Represents the plane options. More... | |
Properties | |
unsafe NXOpen.SelectISurface | ExistingSymmetryPlane [get] |
Returns the existing symmetry plane. More... | |
unsafe NXOpen.SelectFace | MotionFace [get] |
Returns the motion face. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | MoveAlongFace [get] |
Returns the move along face. More... | |
unsafe NXOpen.Plane | NewSymmetryPlane [get, set] |
Returns or sets the new symmetry plane. More... | |
unsafe NXOpen.SelectFace | StationaryFace [get] |
Returns the stationary face. More... | |
unsafe NXOpen.Features.SymmetricBuilder.PlaneOptions | SymmetryPlaneOption [get, set] |
Returns or sets the symmetry plane option. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Symmetric builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSymmetricBuilder
Default values.
Property | Value |
---|---|
MoveAlongFace.CoaxialEnabled |
True |
MoveAlongFace.CoplanarAxesEnabled |
0 |
MoveAlongFace.CoplanarEnabled |
True |
MoveAlongFace.EqualDiameterEnabled |
0 |
MoveAlongFace.OffsetEnabled |
0 |
MoveAlongFace.ParallelEnabled |
0 |
MoveAlongFace.PerpendicularEnabled |
0 |
MoveAlongFace.SymmetricEnabled |
0 |
MoveAlongFace.TangentEnabled |
0 |
MoveAlongFace.ThicknessChainEnabled |
0 |
MoveAlongFace.UseFaceBrowse |
1 |
SymmetryPlaneOption |
Existing |
Created in NX6.0.0
|
get |
Returns the existing symmetry plane.
The NXOpen.SelectFace object is employed to select existing planar face or datum plane as the symmetry plane if plane option is set to NXOpen.Features.SymmetricBuilder.PlaneOptions.Existing .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the motion face.
The constraint is applied between the motion face and a stationary face. The motion face is transformed when the constraint is applied.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the move along face.
The NXOpen.Features.FaceRecognitionBuilder object is employed to collect tag-along faces. When the motion face is selected it is used as a seed for recognition of tag-along faces.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the new symmetry plane.
The NXOpen.Plane object is employed to define the symmetry plane if plane option is set to NXOpen.Features.SymmetricBuilder.PlaneOptions.New .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the stationary face.
The constraint is applied between the stationary face and a motion face. The stationary face remains stationary when the constraint is applied.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the symmetry plane option.
The plane of symmetry is the plane that defines symmetry between the stationary face and the motion face. Either NXOpen.Features.SymmetricBuilder.PlaneOptions.Existing or NXOpen.Features.SymmetricBuilder.PlaneOptions.New plane option could be employed to define the symmetry plane.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")