NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SweptVolume builder More...
Public Types | |
enum | SweepOrient { ParallelToBody, NormalToPath } |
These represent the type of Sweep Orientation feature to be created More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanData [get] |
Returns the boolean data More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the Distance Tolerance More... | |
unsafe NXOpen.Direction | ForcedDirection [get, set] |
Returns or sets the forced direction More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the Reference point More... | |
unsafe NXOpen.Features.SweptVolumeBuilder.SweepOrient | SweepOrientation [get, set] |
Returns or sets the sweep orientation More... | |
unsafe NXOpen.ScCollector | ToolBody [get, set] |
Returns or sets the tool body More... | |
unsafe NXOpen.Section | ToolPath [get] |
Returns the tool path More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.SweptVolume builder
To create a new instance of this class, use NXOpen.Features.SweepFeatureCollection.CreateSweptVolumeBuilder
Default values.
Property | Value |
---|---|
BooleanData.Type |
Subtract |
SweepOrientation |
ParallelToBody |
Created in NX11.0.0
|
get |
Returns the boolean data
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the Distance Tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the forced direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Reference point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sweep orientation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tool body
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tool path
Created in NX11.0.0
License requirements: None.