NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.TransformCageData builder. More...
Public Types | |
enum | TransformationMethodType { Drag, Transform } |
Transformation method types More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Normal, Edge } |
Movement types More... | |
enum | WCSOptionType { InferredAxis, X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
enum | ScalingMethodType { Linear, Planar, Uniform } |
Scaling method More... | |
enum | FallOffMethodType { None, Selected, All } |
Falloff method types More... | |
Public Member Functions | |
unsafe void | ResetFallOffToLinear () |
Resets the falloff scale to linear. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.CageManipulatorData | CageManipulator [get] |
Returns the cage manipulation data. More... | |
unsafe bool | CanMoveToolOnly [get, set] |
Returns or sets the flag indicating if transformer tool can be moved without transforming the selected cage topology. More... | |
unsafe bool | CanRelocateToolToSelection [get, set] |
Returns or sets the flag indicating if transformer tool can be relocated based on cage topology selection. More... | |
unsafe bool | CanReorientToolToSelection [get, set] |
Returns or sets the flag indicating if transformer tool can be reoriented based on cage topology selection. More... | |
unsafe double | FallOffFactor [get, set] |
Returns or sets the falloff factor. More... | |
unsafe NXOpen.Features.Subdivision.TransformCageData.FallOffMethodType | FallOffMethod [get, set] |
Returns or sets the falloff method. More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | FallOffObjects [get] |
Returns the falloff objects. More... | |
unsafe NXOpen.Features.Subdivision.TransformCageData.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method. More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane. More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector. More... | |
unsafe NXOpen.Features.Subdivision.TransformCageData.ScalingMethodType | ScalingMethod [get, set] |
Returns or sets the scaling method. More... | |
unsafe NXOpen.Features.Subdivision.TransformCageData.TransformationMethodType | TransformationMethod [get, set] |
Returns or sets the transformation method. More... | |
unsafe NXOpen.Features.Subdivision.TransformCageData.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option. More... | |
Represents a NXOpen.Features.Subdivision.TransformCageData builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateTransformCageData
Default values.
Property | Value |
---|---|
CanRelocateToolToSelection |
true |
CanReorientToolToSelection |
true |
Created in NX9.0.0
unsafe void NXOpen.Features.Subdivision.TransformCageData.ResetFallOffToLinear | ( | ) |
Resets the falloff scale to linear.
Created in NX11.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the cage manipulation data.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if transformer tool can be moved without transforming the selected cage topology.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if transformer tool can be relocated based on cage topology selection.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if transformer tool can be reoriented based on cage topology selection.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the falloff factor.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the falloff method.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the falloff objects.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the movement method.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the movement plane.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the movement vector.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the scaling method.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the transformation method.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the WCS option.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")