NXOpen .NET Reference
12.0.0
|
Represents subdivision cage topology object selection. More...
Public Member Functions | |
unsafe void | ClearAndAdd (NXOpen.NXObject[] objects, NXOpen.View view, NXOpen.Point3d point) |
Clears the currently present objects and adds new objects. More... | |
unsafe void | SetCursorLocation (NXOpen.Point3d point) |
Sets the cursor location in absolute coordinates. More... | |
unsafe void | SetViewDirection (NXOpen.Vector3d direction) |
Sets the view direction. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanDeselectObjectsAutomatically [get, set] |
Returns or sets the flag indicating if previously selected objects can be de-selected during selection of new objects. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the object list. More... | |
Represents subdivision cage topology object selection.
Created in NX9.0.0
unsafe void NXOpen.Features.Subdivision.SelectCageObjectData.ClearAndAdd | ( | NXOpen.NXObject[] | objects, |
NXOpen.View | view, | ||
NXOpen.Point3d | point | ||
) |
Clears the currently present objects and adds new objects.
Created in NX9.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
objects | Objects to process. |
view | Selected object view when selecting a single object. |
point | Selected object point when selecting a single object. |
unsafe void NXOpen.Features.Subdivision.SelectCageObjectData.SetCursorLocation | ( | NXOpen.Point3d | point | ) |
Sets the cursor location in absolute coordinates.
Created in NX9.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
point |
unsafe void NXOpen.Features.Subdivision.SelectCageObjectData.SetViewDirection | ( | NXOpen.Vector3d | direction | ) |
Sets the view direction.
Created in NX9.0.1
License requirements: nx_subdivision (" NX SUBDIVISION")
direction |
unsafe bool NXOpen.Features.Subdivision.SelectCageObjectData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flag indicating if previously selected objects can be de-selected during selection of new objects.
Created in NX9.0.0
Deprecated in NX11.0.0. There is no replacement for this unused property.
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the object list.
Created in NX9.0.0
License requirements: None.