NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.StartSymmetricModelingBuilder builder More...
Public Types | |
enum | MirrorProcedureOption { CutBody, ProjectEdge } |
The options used to establish symmetric model More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | EdgesToProject [get] |
Returns the edges to project More... | |
unsafe NXOpen.Features.Subdivision.StartSymmetricModelingBuilder.MirrorProcedureOption | MirrorProcedureOptions [get, set] |
Returns or sets the mirror procedure options More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
unsafe bool | SwitchSide [get, set] |
Returns or sets the flag indicating if the mirror side should be switched More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.StartSymmetricModelingBuilder builder
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateStartSymmetricModelingBuilder
Created in NX9.0.0
|
get |
Returns the edges to project
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the mirror procedure options
Created in NX9.0.0
Deprecated in NX10.0.0. This property is redundent and hence not necessary.
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if the mirror side should be switched
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")