NXOpen .NET Reference
12.0.0
|
Cage polyline builder class. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.PolylineBuilder | |
enum | DrawingPlaneOptions { View, XY, YZ, XZ, General } |
Drawing plane options More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Segment } |
Points movement types More... | |
enum | WCSOptionType { X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
Public Member Functions inherited from NXOpen.Features.PolylineBuilder | |
unsafe void | EditPolyline (NXOpen.NXObject polyline) |
Sets a non-parametric polyline for editing More... | |
unsafe void | InsertPoint (int afterIndex) |
Inserts a point in the middle of a segment More... | |
unsafe void | Evaluate () |
Evaluates the polyline More... | |
unsafe void | UpdateOnConstraintPlane () |
Updates polyline based on constraint plane More... | |
Properties inherited from NXOpen.Features.PolylineBuilder | |
unsafe bool | CanUseOrientationTool [get, set] |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe NXOpen.CoordinateSystem | ConstraintPlane [get, set] |
Returns or sets the coordinate system defining plane constraint More... | |
unsafe NXOpen.Plane | DrawingPlane [get, set] |
Returns or sets the drawing plane More... | |
unsafe NXOpen.Features.PolylineBuilder.DrawingPlaneOptions | DrawingPlaneOption [get, set] |
Returns or sets a drawing plane option More... | |
unsafe bool | HasPlaneConstraint [get, set] |
Returns or sets the flag indicating if polyline has plane constraint More... | |
unsafe bool | IsPeriodic [get, set] |
Returns or sets the periodicity More... | |
unsafe NXOpen.Features.PolylineBuilder.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector More... | |
unsafe NXOpen.GeometricUtilities.TransformerData | Transformer [get] |
Returns the transformation tool. More... | |
unsafe NXOpen.Features.PolylineBuilder.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option More... | |
Cage polyline builder class.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateCagePolylineBuilder
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
MovementMethod |
View |
WCSOption |
X |
Created in NX10.0.0