NXOpen .NET Reference
12.0.0
|
Studio Spline builder class. More...
Public Types | |
enum | Method { ThroughPoints, ByPoles } |
Spline methods. More... | |
enum | MatchKnotsType { None, Cubic, General } |
Options for creating knots at the defining points in case of through point spline More... | |
enum | CurveOption { Retain, Blank, Delete } |
Options of the actions to be taken on an input non-parametric spline after its editing is done. More... | |
Public Member Functions | |
unsafe double[] | GetKnots () |
Queries the knot sequence for by pole spline More... | |
unsafe void | SetKnots (double[] knots) |
Sets the optional knot sequence for by pole spline More... | |
unsafe double[] | GetParameters () |
Queries the parameters at defining points for a through point spline More... | |
unsafe void | SetParameters (double[] parameters) |
Sets the optional parameters at defining points for a through point spline More... | |
unsafe void | SetNonParametricSpline (NXOpen.Spline spline, NXOpen.Features.StudioSplineBuilder.Method method) |
Sets a non-parametric spline for editing More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative or non associative way of spline creation More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe NXOpen.Spline | Curve [get] |
Returns the spline curve More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.Features.StudioSplineBuilder.CurveOption | InputCurveOption [get, set] |
Returns or sets the input curve option More... | |
unsafe bool | IsPeriodic [get, set] |
Returns or sets the periodicity More... | |
unsafe NXOpen.Features.StudioSplineBuilder.MatchKnotsType | MatchKnots [get, set] |
Returns or sets a constraint to match knots at the defining points for a through point spline More... | |
unsafe NXOpen.Features.StudioSplineBuilder.Method | SplineMethod [get, set] |
Returns or sets the spline method More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Studio Spline builder class.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStudioSplineBuilder
Created in NX5.0.0
Deprecated in NX8.0.0. Use NXOpen.Features.StudioSplineBuilderEx instead.
unsafe double [] NXOpen.Features.StudioSplineBuilder.GetKnots | ( | ) |
Queries the knot sequence for by pole spline
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe double [] NXOpen.Features.StudioSplineBuilder.GetParameters | ( | ) |
Queries the parameters at defining points for a through point spline
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe void NXOpen.Features.StudioSplineBuilder.SetKnots | ( | double[] | knots | ) |
Sets the optional knot sequence for by pole spline
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
knots | The knot sequence |
unsafe void NXOpen.Features.StudioSplineBuilder.SetNonParametricSpline | ( | NXOpen.Spline | spline, |
NXOpen.Features.StudioSplineBuilder.Method | method | ||
) |
Sets a non-parametric spline for editing
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
spline | Non parameteric spline |
method | Spline method for parameterization |
unsafe void NXOpen.Features.StudioSplineBuilder.SetParameters | ( | double[] | parameters | ) |
Sets the optional parameters at defining points for a through point spline
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
parameters | The parameters |
|
getset |
Returns or sets the associative or non associative way of spline creation
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
get |
Returns the constraint manager
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
|
get |
Returns the spline curve
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the degree
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the input curve option
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the periodicity
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets a constraint to match knots at the defining points for a through point spline
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the spline method
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING")