NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SmoothSpline builder More...
Public Types | |
enum | Types { Curvature, CurvatureVariation } |
This enum represents the Smoothing Type option More... | |
Properties | |
unsafe NXOpen.SelectCurve | Curve [get] |
Returns the curve More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | CurveRange [get] |
Returns the curve range More... | |
unsafe NXOpen.GeometricUtilities.Continuity | EndConstraint [get] |
Returns the end constraint More... | |
unsafe int | ModificationPercentage [get, set] |
Returns or sets the modification percentage More... | |
unsafe int | SmoothingFactor [get, set] |
Returns or sets the smoothing factor More... | |
unsafe NXOpen.GeometricUtilities.Continuity | StartConstraint [get] |
Returns the start constraint More... | |
unsafe NXOpen.Features.SmoothSplineBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.SmoothSpline builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSmoothSplineBuilder
Default values.
Property | Value |
---|---|
CurveRange.AnchorPosition |
Start |
ModificationPercentage |
100 |
SmoothingFactor |
1 |
Created in NX6.0.0
|
get |
Returns the curve
Created in NX6.0.0
License requirements: None.
|
get |
Returns the curve range
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end constraint
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the modification percentage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the smoothing factor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the start constraint
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")