NXOpen .NET Reference
12.0.0
|
Sketch Fit Curve builder class. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.FitCurveBuilder | |
enum | Types { FitSpline, FitLine, FitCircle, FitEllipse } |
Fitting types More... | |
enum | TargetSourceTypes { Infer, SpecifiedPoints, ChainedPoints, Curve, Face, FacetBody } |
Fitting target types More... | |
enum | ProjectionDirectionOptions { Xc, Yc, Zc, Normal, View, Vector } |
Auxiliary curve projection direction options More... | |
enum | FittingParametersOptions { DegreeAndSegments, DegreeAndTolerance, TemplateCurve } |
Fitting parameters options More... | |
Public Member Functions inherited from NXOpen.Features.FitCurveBuilder | |
unsafe void | ChainAllPoints () |
Chains all the points in work part based on one selected point and evaluates the curve. More... | |
unsafe int | GetFinalTargetPointsSize () |
Returns the number of target points that are finally used for fitting More... | |
unsafe NXOpen.Point | GetFinalTargetPoint (int index) |
Returns the target point that are finally used for fitting More... | |
unsafe void | MakeConstraint (NXOpen.Point point) |
In case of point targets, makes a target point a positional constraint. More... | |
unsafe void | RemoveConstraint (NXOpen.Point point) |
Makes existing positional constraint a free target point More... | |
unsafe void | DeleteTargetPoints (NXOpen.Point[] points) |
Deletes target points More... | |
unsafe void | Evaluate () |
Evaluates the curve More... | |
unsafe void | UpdateTargetSelectionOnPointEditing () |
Updates target selection by replacing original point by edited point. More... | |
Properties inherited from NXOpen.Features.FitCurveBuilder | |
unsafe bool | CanKeepTemplateSelected [get, set] |
Returns or sets the flag indicating if template curve should be kept selected More... | |
unsafe bool | CanRejectPointsAutomatically [get, set] |
Returns or sets the flag indicating if points beyond a threshold value should be ignored during fitting More... | |
unsafe bool | CanUseAllPointsInPart [get, set] |
Returns or sets the flag indicating if all points in the part can be used for chaining More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.GeometricUtilities.CurveExtensionBuilder | Extender [get] |
Returns the extension option More... | |
unsafe NXOpen.Features.FitCurveBuilder.FittingParametersOptions | FittingParameters [get, set] |
Returns or sets the fitting parameters More... | |
unsafe bool | HasRadius [get, set] |
Returns or sets the has radius More... | |
unsafe bool | HasReversedDirection [get, set] |
Returns or sets the flag indicating if fitted curve direction should be reversed More... | |
unsafe bool | HasUniformSegments [get, set] |
Returns or sets the flag indicating if uniform segments should be created More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if a feature should be created More... | |
unsafe bool | IsClosedBSpline [get, set] |
Returns or sets the flag indicating if a closed b-spline is to be fitted More... | |
unsafe bool | IsClosedCurve [get, set] |
Returns or sets the flag indicating if a full circle or ellipse is to be fitted More... | |
unsafe NXOpen.Direction | ProjectionDirection [get, set] |
Returns or sets the projection direction More... | |
unsafe NXOpen.Features.FitCurveBuilder.ProjectionDirectionOptions | ProjectionDirectionOption [get, set] |
Returns or sets the projection direction option More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the circle radius More... | |
unsafe NXOpen.Expression | RejectionThreshold [get] |
Returns the rejection threshold More... | |
unsafe int | Segments [get, set] |
Returns or sets the segments More... | |
unsafe NXOpen.SelectTaggedObjectList | Target [get] |
Returns the target objects. More... | |
unsafe NXOpen.Features.FitCurveBuilder.TargetSourceTypes | TargetSourceType [get, set] |
Returns or sets the target type More... | |
unsafe NXOpen.SelectSpline | TemplateCurve [get] |
Returns the template curve More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Features.FitCurveBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Sketch Fit Curve builder class.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSketchFitCurveBuilder
Default values.
Property | Value |
---|---|
IsClosedCurve |
true |
ProjectionDirectionOption |
Normal |
Radius.Value |
50.0 (millimeters part), 2.0 (inches part) |
RejectionThreshold.Value |
10.0 (millimeters part), 0.5 (inches part) |
Created in NX8.5.0