NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.FitCurve builder More...
Public Types | |
enum | Types { FitSpline, FitLine, FitCircle, FitEllipse } |
Fitting types More... | |
enum | TargetSourceTypes { Infer, SpecifiedPoints, ChainedPoints, Curve, Face, FacetBody } |
Fitting target types More... | |
enum | ProjectionDirectionOptions { Xc, Yc, Zc, Normal, View, Vector } |
Auxiliary curve projection direction options More... | |
enum | FittingParametersOptions { DegreeAndSegments, DegreeAndTolerance, TemplateCurve } |
Fitting parameters options More... | |
Public Member Functions | |
unsafe void | ChainAllPoints () |
Chains all the points in work part based on one selected point and evaluates the curve. More... | |
unsafe int | GetFinalTargetPointsSize () |
Returns the number of target points that are finally used for fitting More... | |
unsafe NXOpen.Point | GetFinalTargetPoint (int index) |
Returns the target point that are finally used for fitting More... | |
unsafe void | MakeConstraint (NXOpen.Point point) |
In case of point targets, makes a target point a positional constraint. More... | |
unsafe void | RemoveConstraint (NXOpen.Point point) |
Makes existing positional constraint a free target point More... | |
unsafe void | DeleteTargetPoints (NXOpen.Point[] points) |
Deletes target points More... | |
unsafe void | Evaluate () |
Evaluates the curve More... | |
unsafe void | UpdateTargetSelectionOnPointEditing () |
Updates target selection by replacing original point by edited point. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanKeepTemplateSelected [get, set] |
Returns or sets the flag indicating if template curve should be kept selected More... | |
unsafe bool | CanRejectPointsAutomatically [get, set] |
Returns or sets the flag indicating if points beyond a threshold value should be ignored during fitting More... | |
unsafe bool | CanUseAllPointsInPart [get, set] |
Returns or sets the flag indicating if all points in the part can be used for chaining More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.GeometricUtilities.CurveExtensionBuilder | Extender [get] |
Returns the extension option More... | |
unsafe NXOpen.Features.FitCurveBuilder.FittingParametersOptions | FittingParameters [get, set] |
Returns or sets the fitting parameters More... | |
unsafe bool | HasRadius [get, set] |
Returns or sets the has radius More... | |
unsafe bool | HasReversedDirection [get, set] |
Returns or sets the flag indicating if fitted curve direction should be reversed More... | |
unsafe bool | HasUniformSegments [get, set] |
Returns or sets the flag indicating if uniform segments should be created More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if a feature should be created More... | |
unsafe bool | IsClosedBSpline [get, set] |
Returns or sets the flag indicating if a closed b-spline is to be fitted More... | |
unsafe bool | IsClosedCurve [get, set] |
Returns or sets the flag indicating if a full circle or ellipse is to be fitted More... | |
unsafe NXOpen.Direction | ProjectionDirection [get, set] |
Returns or sets the projection direction More... | |
unsafe NXOpen.Features.FitCurveBuilder.ProjectionDirectionOptions | ProjectionDirectionOption [get, set] |
Returns or sets the projection direction option More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the circle radius More... | |
unsafe NXOpen.Expression | RejectionThreshold [get] |
Returns the rejection threshold More... | |
unsafe int | Segments [get, set] |
Returns or sets the segments More... | |
unsafe NXOpen.SelectTaggedObjectList | Target [get] |
Returns the target objects. More... | |
unsafe NXOpen.Features.FitCurveBuilder.TargetSourceTypes | TargetSourceType [get, set] |
Returns or sets the target type More... | |
unsafe NXOpen.SelectSpline | TemplateCurve [get] |
Returns the template curve More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Features.FitCurveBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.FitCurve builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFitCurveBuilder
Default values.
Property | Value |
---|---|
Extender.EndExtensionOption |
None |
Extender.EndValue.Value |
0 (millimeters part), 0 (inches part) |
Extender.StartExtensionOption |
None |
Extender.StartValue.Value |
0 (millimeters part), 0 (inches part) |
IsClosedCurve |
true |
ProjectionDirectionOption |
Normal |
Radius.Value |
50.0 (millimeters part), 2.0 (inches part) |
RejectionThreshold.Value |
10.0 (millimeters part), 0.5 (inches part) |
Created in NX8.5.0
unsafe void NXOpen.Features.FitCurveBuilder.ChainAllPoints | ( | ) |
Chains all the points in work part based on one selected point and evaluates the curve.
Operation is valid for NXOpen.Features.FitCurveBuilder.TargetSourceTypes.Infer only.
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FitCurveBuilder.DeleteTargetPoints | ( | NXOpen.Point[] | points | ) |
Deletes target points
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
points | One of the original target points or one of the constraint manager points to remove a constraint of |
unsafe void NXOpen.Features.FitCurveBuilder.Evaluate | ( | ) |
Evaluates the curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Point NXOpen.Features.FitCurveBuilder.GetFinalTargetPoint | ( | int | index | ) |
Returns the target point that are finally used for fitting
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
index |
unsafe int NXOpen.Features.FitCurveBuilder.GetFinalTargetPointsSize | ( | ) |
Returns the number of target points that are finally used for fitting
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FitCurveBuilder.MakeConstraint | ( | NXOpen.Point | point | ) |
In case of point targets, makes a target point a positional constraint.
In case of other targets, makes one of the specified points a positional constraint
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
point | One of the original target points to make a constraint of |
unsafe void NXOpen.Features.FitCurveBuilder.RemoveConstraint | ( | NXOpen.Point | point | ) |
Makes existing positional constraint a free target point
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
point | One of the original target points or one of the constraint manager points to remove a constraint of |
unsafe void NXOpen.Features.FitCurveBuilder.UpdateTargetSelectionOnPointEditing | ( | ) |
Updates target selection by replacing original point by edited point.
When a target point is edited by dragging, the originally selected target point gets replaced by another point representing edited location. Thus it is no longer necessary for original point to remain selected.
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if template curve should be kept selected
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if points beyond a threshold value should be ignored during fitting
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if all points in the part can be used for chaining
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the constraint manager
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the degree
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the extension option
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the fitting parameters
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the has radius
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if fitted curve direction should be reversed
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if uniform segments should be created
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if a feature should be created
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if a closed b-spline is to be fitted
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if a full circle or ellipse is to be fitted
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the projection direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the projection direction option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the circle radius
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rejection threshold
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the segments
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the target objects.
Inputs to this command can be convergent objects.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the target type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the template curve
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")