NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.WeldCut builder More...
Public Types | |
enum | CreationMethod { Corner, AlongGuide, SpecifyCSYS } |
Creation method used to define the placement of the weld cut More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method. More... | |
unsafe bool | KeepCoordSystem [get, set] |
Returns or sets the keep coordinate system. More... | |
unsafe bool | KeepSelectCSYSFace [get, set] |
Returns or sets the keep select target face. More... | |
unsafe bool | KeepSelectGuideCurve [get, set] |
Returns or sets the keep select guide curve. More... | |
unsafe bool | KeepSelectTargetFace [get, set] |
Returns or sets the keep select target face. More... | |
unsafe NXOpen.Features.ShipDesign.WeldCutBuilder.CreationMethod | PlacementType [get, set] |
Returns or sets the method used to define the placement of the weld cut More... | |
unsafe NXOpen.SelectFace | SelectCSYSFace [get] |
Returns the selection object for the target face. More... | |
unsafe NXOpen.SelectTaggedObject | SelectGuideCurve [get] |
Returns the selection object for the guide curve. More... | |
unsafe NXOpen.SelectFace | SelectTargetFace [get] |
Returns the selection object for the target face. More... | |
unsafe NXOpen.SketchExpressionModifierBuilder | SketchBlock [get] |
Returns the sketch block More... | |
unsafe NXOpen.Point | WeldLocation [get, set] |
Returns or sets the weld location. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.WeldCut builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateWeldCutBuilder
Default values.
Property | Value |
---|---|
SketchBlock.Exp1.Value |
0 |
SketchBlock.Exp10.Value |
0 |
SketchBlock.Exp11.Value |
0 |
SketchBlock.Exp12.Value |
0 |
SketchBlock.Exp2.Value |
0 |
SketchBlock.Exp3.Value |
0 |
SketchBlock.Exp4.Value |
0 |
SketchBlock.Exp5.Value |
0 |
SketchBlock.Exp6.Value |
0 |
SketchBlock.Exp7.Value |
0 |
SketchBlock.Exp8.Value |
0 |
SketchBlock.Exp9.Value |
0 |
SketchBlock.Sketches |
EndCut1 |
Created in NX7.5.0
|
getset |
Returns or sets the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep coordinate system.
A toggle used to remember the specified csys on apply. The keep selected coordinate system is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select target face.
A toggle used to remember the selected target face on apply. This keep select target face is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select guide curve.
A toggle used to remember the selected guide curve on apply. The keep select guide curve is only used for the AlongGuide placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select target face.
A toggle used to remember the selected target face on apply. This keep select target face is only used for the AlongGuide placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the method used to define the placement of the weld cut
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the selection object for the target face.
This target face is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the selection object for the guide curve.
The select guide curve is only used for the AlongGuide placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the selection object for the target face.
This target face is only used for the AlongGuide placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sketch block
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the weld location.
The weld location is only used for the Corner placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")