NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SteelSupport builder More...
Public Types | |
enum | CreationMethod { TwoPlanesandLines, SpecifyLine, SpecifyCsys } |
Method used to create the support feature More... | |
enum | CapOptions { None, TwoSided, Symmetric } |
Does this feature have end caps, and if so what kind? More... | |
Public Member Functions | |
unsafe string[] | GetAvailableSupportTypes () |
The list of available support types. More... | |
unsafe string[] | GetAvailableSupportSizes () |
The list of available sizes. More... | |
unsafe string[] | GetAvailableCapTypes () |
The list of available start and end cap types. More... | |
unsafe string[] | GetAvailableStartCapSizes () |
The list of available start cap sizes. More... | |
unsafe string[] | GetAvailableEndCapSizes () |
The list of available end cap sizes. More... | |
unsafe string[] | GetAvailableAttributeNames () |
Returns the list of available name attributes More... | |
unsafe string[] | GetAvailableAttributeMaterials () |
Returns the list of available material attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngularDim [get] |
Returns the angular dimension used to rotate the support feature. More... | |
unsafe int | AttributeMaterial [get, set] |
Returns or sets the attribute material More... | |
unsafe int | AttributeName [get, set] |
Returns or sets the name attribute value More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the coord system (only used with "SpecifyCsys" creation method) More... | |
unsafe int | EndCapSize [get, set] |
Returns or sets the end cap size. More... | |
unsafe NXOpen.Expression | EndCapThickness [get] |
Returns the end cap thickness More... | |
unsafe int | EndCapType [get, set] |
Returns or sets the end cap type. More... | |
unsafe NXOpen.Expression | EndOffset [get] |
Returns the offset used to determine where the support ends (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe NXOpen.Plane | EndPlane [get, set] |
Returns or sets the end plane (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepCoordSystem [get, set] |
Returns or sets whether or not we should keep the selected csys on apply (only used with "SpecifyCsys" creation method) More... | |
unsafe bool | KeepEndPlane [get, set] |
Returns or sets whether or not we should keep the selected end plane on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepReverseEndOffset [get, set] |
Returns or sets the keep previous reverse setting on apply (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe bool | KeepReverseLine1Offset [get, set] |
Returns or sets the keep previous reverse setting on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepReverseLine2Offset [get, set] |
Returns or sets the keep previous reverse setting on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepReverseStartOffset [get, set] |
Returns or sets the keep previous reverse setting on apply (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe bool | KeepSelectGuideCurve [get, set] |
Returns or sets whether or not we should keep the selected guide curve on apply (only used with "SpecifyLine" creation method) More... | |
unsafe bool | KeepSelectLine1 [get, set] |
Returns or sets whether or not we should keep the selected first line on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepSelectLine2 [get, set] |
Returns or sets whether or not we should keep the selected second line on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | KeepSelectOrientationLine [get, set] |
Returns or sets whether or not we should keep the selected orientation line on apply (only used with "SpecifyLine" creation method) More... | |
unsafe bool | KeepStartPlane [get, set] |
Returns or sets whether or not we should keep the selected start plane on apply (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.Expression | Line1Offset [get] |
Returns the first line offset (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.Expression | Line2Offset [get] |
Returns the second line offset (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.Features.ShipDesign.SteelSupportBuilder.CreationMethod | PlacementMethod [get, set] |
Returns or sets the placement method used to create the feature More... | |
unsafe bool | ReverseEndOffset [get, set] |
Returns or sets the reverse end offset (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe bool | ReverseLine1Offset [get, set] |
Returns or sets the reverse first line offset (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | ReverseLine2Offset [get, set] |
Returns or sets the reverse second line offset (only used with "TwoPlanesandLines" creation method) More... | |
unsafe bool | ReverseStartOffset [get, set] |
Returns or sets the reverse start offset (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe NXOpen.SelectTaggedObject | SelectGuideCurve [get] |
Returns the select guide curve (only used with "SpecifyLine" creation method) More... | |
unsafe NXOpen.SelectTaggedObject | SelectLine1 [get] |
Returns the first line (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.SelectTaggedObject | SelectLine2 [get] |
Returns the second line (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.SelectTaggedObject | SelectOrientationLine [get] |
Returns the orientation line (only used with "SpecifyLine" creation method) More... | |
unsafe int | StartCapSize [get, set] |
Returns or sets the start cap size. More... | |
unsafe NXOpen.Expression | StartCapThickness [get] |
Returns the start cap thickness More... | |
unsafe int | StartCapType [get, set] |
Returns or sets the start cap type. More... | |
unsafe NXOpen.Expression | StartOffset [get] |
Returns the offset used to determine where the support starts (used with "SpecifyLine" and "SpecifyCsys" creation methods) More... | |
unsafe NXOpen.Plane | StartPlane [get, set] |
Returns or sets the start plane (only used with "TwoPlanesandLines" creation method) More... | |
unsafe NXOpen.Features.ShipDesign.SteelSupportBuilder.CapOptions | SupportCapOptions [get, set] |
Returns or sets the support cap options More... | |
unsafe int | SupportSize [get, set] |
Returns or sets the support size. More... | |
unsafe int | SupportType [get, set] |
Returns or sets the support type. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.SteelSupport builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSteelSupportBuilder
Default values.
Property | Value |
---|---|
AngularDim.Value |
0 |
EndCapThickness.Value |
0 (millimeters part), 0 (inches part) |
EndOffset.Value |
0 (millimeters part), 0 (inches part) |
Line1Offset.Value |
0 (millimeters part), 0 (inches part) |
Line2Offset.Value |
0 (millimeters part), 0 (inches part) |
PlacementMethod |
TwoPlanesandLines |
StartCapThickness.Value |
0 (millimeters part), 0 (inches part) |
StartOffset.Value |
0 (millimeters part), 0 (inches part) |
SupportCapOptions |
None |
Created in NX7.5.0
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableAttributeMaterials | ( | ) |
Returns the list of available material attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableAttributeNames | ( | ) |
Returns the list of available name attributes
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableCapTypes | ( | ) |
The list of available start and end cap types.
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableEndCapSizes | ( | ) |
The list of available end cap sizes.
The available end cap sizes will change everytime the end cap type changes.
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableStartCapSizes | ( | ) |
The list of available start cap sizes.
The available start cap sizes will change everytime the start cap type changes.
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableSupportSizes | ( | ) |
The list of available sizes.
The available sizes will change everytime the support type changes.
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.ShipDesign.SteelSupportBuilder.GetAvailableSupportTypes | ( | ) |
The list of available support types.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the angular dimension used to rotate the support feature.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the attribute material
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the name attribute value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the coord system (only used with "SpecifyCsys" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the end cap size.
Determines the cross section of the support cap.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the end cap thickness
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the end cap type.
Determines the cross section of the support cap.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the offset used to determine where the support ends (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the end plane (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected csys on apply (only used with "SpecifyCsys" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected end plane on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep previous reverse setting on apply (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep previous reverse setting on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep previous reverse setting on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep previous reverse setting on apply (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected guide curve on apply (only used with "SpecifyLine" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected first line on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected second line on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected orientation line on apply (only used with "SpecifyLine" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets whether or not we should keep the selected start plane on apply (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the first line offset (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the second line offset (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement method used to create the feature
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse end offset (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse first line offset (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse second line offset (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse start offset (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select guide curve (only used with "SpecifyLine" creation method)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the first line (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the second line (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the orientation line (only used with "SpecifyLine" creation method)
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the start cap size.
Determines the cross section of the support cap.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the start cap thickness
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the start cap type.
Determines the cross section of the support cap.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the offset used to determine where the support starts (used with "SpecifyLine" and "SpecifyCsys" creation methods)
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the start plane (only used with "TwoPlanesandLines" creation method)
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the support cap options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the support size.
Determines the cross section of the support.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the support type.
Determines the cross section of the support.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")