NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipSection builder More...
Public Types | |
enum | Type { Manual, Spreadsheet, Decks } |
Define the creation type More... | |
enum | XFilter { All, TransverseFrames, Bulkheads } |
Define the output option for each of the frame type More... | |
enum | ZFilter { All, DeckFrames, LongitudinalFrames } |
Define the output option for each of the frame type More... | |
Public Member Functions | |
unsafe void | SetDeckContainer (bool isDeckContainer) |
Sets the deck container flag More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AssemblyPart [get, set] |
Returns or sets the assembly part More... | |
unsafe string | BottomDeckSectionName [get, set] |
Returns or sets the bottom deck section name More... | |
unsafe NXOpen.Features.ShipDesign.ReadDataSetBuilder | ReadDataSet [get] |
Returns the Data Set Builder for reading data sets from Team Center More... | |
unsafe NXOpen.SelectDisplayableObjectList | ReferenceGeometry [get] |
Returns the reference geometry More... | |
unsafe string | SectionName [get, set] |
Returns or sets the section name More... | |
unsafe string | SectionPart [get, set] |
Returns or sets the section part More... | |
unsafe NXOpen.Features.ShipDesign.ShipSectionBuilder.Type | SectionType [get, set] |
Returns or sets the creation method More... | |
unsafe int | SectionXMax [get, set] |
Returns or sets the section xmax More... | |
unsafe int | SectionXMin [get, set] |
Returns or sets the section xmin More... | |
unsafe int | SectionYMax [get, set] |
Returns or sets the section ymax More... | |
unsafe int | SectionYMin [get, set] |
Returns or sets the section ymin More... | |
unsafe int | SectionZMax [get, set] |
Returns or sets the section zmax More... | |
unsafe int | SectionZMin [get, set] |
Returns or sets the section zmin More... | |
unsafe NXOpen.SelectDisplayableObjectList | ShipBodies [get] |
Returns the ship bodies More... | |
unsafe NXOpen.SelectBody | ShipBody [get] |
Returns the ship body More... | |
unsafe NXOpen.Features.ShipDesign.ShipSectionBuilder.XFilter | XDatumFilter [get, set] |
Returns or sets the x datum filter More... | |
unsafe int | XMaxDatumFilter [get, set] |
Returns or sets the x max datum filter More... | |
unsafe NXOpen.Expression | XMaxOffset [get] |
Returns the x max offset More... | |
unsafe int | XMinDatumFilter [get, set] |
Returns or sets the x min datum filter More... | |
unsafe NXOpen.Expression | XMinOffset [get] |
Returns the x min offset More... | |
unsafe int | YDatumFilter [get, set] |
Returns or sets the y datum filter More... | |
unsafe int | YMaxDatumFilter [get, set] |
Returns or sets the y max datum filter More... | |
unsafe NXOpen.Expression | YMaxOffset [get] |
Returns the y max offset More... | |
unsafe int | YMinDatumFilter [get, set] |
Returns or sets the y min datum filter More... | |
unsafe NXOpen.Expression | YMinOffset [get] |
Returns the y min offset More... | |
unsafe NXOpen.Features.ShipDesign.ShipSectionBuilder.ZFilter | ZDatumFilter [get, set] |
Returns or sets the z datum filter More... | |
unsafe int | ZMaxDatumFilter [get, set] |
Returns or sets the z max datum filter More... | |
unsafe NXOpen.Expression | ZMaxOffset [get] |
Returns the z max offset More... | |
unsafe int | ZMinDatumFilter [get, set] |
Returns or sets the z min datum filter More... | |
unsafe NXOpen.Expression | ZMinOffset [get] |
Returns the z min offset More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.ShipSection builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipSectionBuilder
Default values.
Property | Value |
---|---|
ReadDataSet.CreateDataSetToggle |
0 |
ReadDataSet.NativeToggle |
0 |
XDatumFilter |
All |
XMaxOffset.Value |
0 (millimeters part), 0 (inches part) |
XMinOffset.Value |
0 (millimeters part), 0 (inches part) |
YMaxOffset.Value |
0 (millimeters part), 0 (inches part) |
YMinOffset.Value |
0 (millimeters part), 0 (inches part) |
ZDatumFilter |
All |
ZMaxOffset.Value |
0 (millimeters part), 0 (inches part) |
ZMinOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX7.5.0
unsafe void NXOpen.Features.ShipDesign.ShipSectionBuilder.SetDeckContainer | ( | bool | isDeckContainer | ) |
Sets the deck container flag
Created in NX12.0.0
License requirements: None.
isDeckContainer |
|
getset |
Returns or sets the assembly part
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the bottom deck section name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the Data Set Builder for reading data sets from Team Center
Created in NX8.5.0
License requirements: None.
|
get |
Returns the reference geometry
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the section name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section part
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the creation method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section xmax
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section xmin
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section ymax
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section ymin
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section zmax
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the section zmin
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the ship bodies
Created in NX12.0.0
License requirements: None.
|
get |
Returns the ship body
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the x datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the x max datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the x max offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the x min datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the x min offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the y datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the y max datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the y max offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the y min datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the y min offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the z datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the z max datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the z max offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the z min datum filter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_concept ("Ship Concept") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the z min offset
Created in NX7.5.0
License requirements: None.