NXOpen .NET Reference
12.0.0
|
This class will read a data set file from Team Center More...
Public Member Functions | |
unsafe void | GetDataSetNames (out string[] dataSetNames) |
The list of available data set names under the current work part More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateDataSetToggle [get, set] |
Returns or sets the property that if the toggle is on then the native file will be added to current work part as a data set More... | |
unsafe int | DataSets [get, set] |
Returns or sets the index value of the available data set names More... | |
unsafe string | NativeFileBrowser [get, set] |
Returns or sets the file name of the data set from the native file system More... | |
unsafe bool | NativeToggle [get, set] |
Returns or sets the flag that represents if toggle is on the a file of the data set type can be retrieved from the Native file system More... | |
This class will read a data set file from Team Center
Created in NX8.5.0
unsafe void NXOpen.Features.ShipDesign.ReadDataSetBuilder.GetDataSetNames | ( | out string[] | dataSetNames | ) |
The list of available data set names under the current work part
Created in NX8.5.0
License requirements: None.
dataSetNames | Available data set names derived from the input Team Center relations. |
unsafe bool NXOpen.Features.ShipDesign.ReadDataSetBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the property that if the toggle is on then the native file will be added to current work part as a data set
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the index value of the available data set names
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the file name of the data set from the native file system
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the flag that represents if toggle is on the a file of the data set type can be retrieved from the Native file system
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")