NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipIntersections builder More...
Public Types | |
enum | CreationType { Manual, Spreadsheet } |
Define the creation type More... | |
enum | Type { None, SheetBodies, Curves, All } |
Define the output option for each of the frame type More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | BulkheadEnum [get, set] |
Returns or sets the output option for the Bulkhead Frames More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | DeckEnum [get, set] |
Returns or sets the output option for the Longitudinal Z Frames More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.CreationType | InterSectionsType [get, set] |
Returns or sets the creation method More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | InterTransFrameEnum [get, set] |
Returns or sets the output option for the Inter Transverse Frames More... | |
unsafe NXOpen.Features.ShipDesign.ReadDataSetBuilder | ReadDataSet [get] |
Returns the Data Set Builder for reading data sets from Team Center More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | TransFrameEnum [get, set] |
Returns or sets the output option for the Transverse Frames More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | YFrameEnum [get, set] |
Returns or sets the output option for the Longitudinal Y Frames More... | |
unsafe NXOpen.Features.ShipDesign.ShipIntersectionsBuilder.Type | ZFrameEnum [get, set] |
Returns or sets the output option for the Longitudinal Z Frames More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ShipIntersections builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipIntersectionsBuilder
Default values.
Property | Value |
---|---|
BulkheadEnum |
None |
DeckEnum |
None |
InterTransFrameEnum |
None |
ReadDataSet.CreateDataSetToggle |
0 |
ReadDataSet.NativeToggle |
0 |
TransFrameEnum |
None |
YFrameEnum |
None |
ZFrameEnum |
None |
Created in NX7.5.0
|
getset |
Returns or sets the output option for the Bulkhead Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the output option for the Longitudinal Z Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the creation method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the output option for the Inter Transverse Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the Data Set Builder for reading data sets from Team Center
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the output option for the Transverse Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the output option for the Longitudinal Y Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the output option for the Longitudinal Z Frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")