NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipEndCut builder More...
Public Types | |
enum | CreationMethod { FaceEdge, SpecifyCSYS } |
available methods used to place a cutout object More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the coord system More... | |
unsafe NXOpen.EndCutBlockBuilder | EndCutBlock [get] |
Returns the end cut block (containing the library sketch block and other end cut specific settings) that defines the end cut outline More... | |
unsafe NXOpen.Features.ShipDesign.ShipEndCutBuilder.CreationMethod | PlacementType [get, set] |
Returns or sets the placement type More... | |
unsafe NXOpen.SelectTaggedObject | SelectCSYSFace [get] |
Returns the select csysface More... | |
unsafe NXOpen.SelectTaggedObject | SelectEdge [get] |
Returns the select edge More... | |
unsafe NXOpen.SelectTaggedObject | SelectTargetFace [get] |
Returns the select target face More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ShipEndCut builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipEndCutBuilder
Default values.
Property | Value |
---|---|
EndCutBlock.Angle.Value |
0 |
EndCutBlock.Offset.Value |
0 |
EndCutBlock.SketchBlock.Exp1.Value |
0 |
EndCutBlock.SketchBlock.Exp10.Value |
0 |
EndCutBlock.SketchBlock.Exp11.Value |
0 |
EndCutBlock.SketchBlock.Exp12.Value |
0 |
EndCutBlock.SketchBlock.Exp2.Value |
0 |
EndCutBlock.SketchBlock.Exp3.Value |
0 |
EndCutBlock.SketchBlock.Exp4.Value |
0 |
EndCutBlock.SketchBlock.Exp5.Value |
0 |
EndCutBlock.SketchBlock.Exp6.Value |
0 |
EndCutBlock.SketchBlock.Exp7.Value |
0 |
EndCutBlock.SketchBlock.Exp8.Value |
0 |
EndCutBlock.SketchBlock.Exp9.Value |
0 |
EndCutBlock.SketchBlock.Sketches |
EndCut1 |
EndCutBlock.TaperType |
Trim |
Created in NX7.5.0
|
getset |
Returns or sets the coord system
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the end cut block (containing the library sketch block and other end cut specific settings) that defines the end cut outline
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select csysface
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select edge
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select target face
Created in NX7.5.0
License requirements: None.