NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipCutout builder More...
Public Types | |
enum | CreationMethod { Face2Lines, SpecifyCSYS } |
available methods used to place a cutout object More... | |
Properties | |
unsafe NXOpen.Expression | AngularDim [get] |
Returns the angular dimension used to rotate the cutout's profile The angular dimension is only used for the Face2Lines placement method. More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the placement CSYS of the cutout. More... | |
unsafe bool | KeepCoordSystem [get, set] |
Returns or sets the keep coordinate system A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepReverseDirection1 [get, set] |
Returns or sets the toggle which allows re-use of the previous reverse direction toggle. More... | |
unsafe bool | KeepReverseDirection2 [get, set] |
Returns or sets the toggle which allows re-use of the previous reverse direction toggle. More... | |
unsafe bool | KeepSelectCSYSFace [get, set] |
Returns or sets the keep select csys face A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepSelectLine1 [get, set] |
Returns or sets the keep select line1 A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepSelectLine2 [get, set] |
Returns or sets the keep select line2 A toggle used to remember the selected object on apply. More... | |
unsafe bool | KeepSelectTargetFace [get, set] |
Returns or sets the keep select target face A toggle used to remember the selected object on apply. More... | |
unsafe NXOpen.Expression | LinearOffset1 [get] |
Returns the linear offset distance from line1. More... | |
unsafe NXOpen.Expression | LinearOffset2 [get] |
Returns the linear offset distance from line2. More... | |
unsafe NXOpen.Features.ShipDesign.ShipCutoutBuilder.CreationMethod | PlacementType [get, set] |
Returns or sets the placement type. More... | |
unsafe bool | ReverseDirection1 [get, set] |
Returns or sets the reverse direction 1. More... | |
unsafe bool | ReverseDirection2 [get, set] |
Returns or sets the reverse direction 2. More... | |
unsafe NXOpen.SelectFace | SelectCSYSFace [get] |
Returns the selection object for the target face. More... | |
unsafe NXOpen.SelectNXObject | SelectLine1 [get] |
Returns the select Line1. More... | |
unsafe NXOpen.SelectNXObject | SelectLine2 [get] |
Returns the select Line2 This line 2 is only used for the Face2Lines placement method. More... | |
unsafe NXOpen.SelectNXObject | SelectTargetFace [get] |
Returns the select Target Face. More... | |
unsafe NXOpen.SketchExpressionModifierBuilder | SketchBlock [get] |
Returns the library sketch block that defines the Cutout outline More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ShipCutout builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipCutoutBuilder
Default values.
Property | Value |
---|---|
SketchBlock.Exp1.Value |
0 |
SketchBlock.Exp10.Value |
0 |
SketchBlock.Exp11.Value |
0 |
SketchBlock.Exp12.Value |
0 |
SketchBlock.Exp2.Value |
0 |
SketchBlock.Exp3.Value |
0 |
SketchBlock.Exp4.Value |
0 |
SketchBlock.Exp5.Value |
0 |
SketchBlock.Exp6.Value |
0 |
SketchBlock.Exp7.Value |
0 |
SketchBlock.Exp8.Value |
0 |
SketchBlock.Exp9.Value |
0 |
SketchBlock.Sketches |
EndCut1 |
Created in NX7.5.0
|
get |
Returns the angular dimension used to rotate the cutout's profile The angular dimension is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement CSYS of the cutout.
The coordinate system is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep coordinate system A toggle used to remember the selected object on apply.
The keep coordinate system is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous reverse direction toggle.
This is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle which allows re-use of the previous reverse direction toggle.
This is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select csys face A toggle used to remember the selected object on apply.
The keep select csys face is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select line1 A toggle used to remember the selected object on apply.
The keep select line1 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select line2 A toggle used to remember the selected object on apply.
The keep select line2 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select target face A toggle used to remember the selected object on apply.
The keep select target face is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the linear offset distance from line1.
The linear offset 1 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the linear offset distance from line2.
The linear offset 2 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement type.
The creation method used to place the cutout object.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse direction 1.
Allows you to reverse the direction used in the linear offset 1. The reverse direction 1 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reverse direction 2.
Allows you to reverse the direction used in the linear offset 2. The reverse direction 2 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the selection object for the target face.
This target CSYS face is only used for the SpecifyCSYS placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select Line1.
This line 1 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select Line2 This line 2 is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select Target Face.
This target face is only used for the Face2Lines placement method.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the library sketch block that defines the Cutout outline
Created in NX7.5.0
License requirements: None.