NXOpen .NET Reference
12.0.0
|
Builder used to create or edit a NXOpen.Features.ShipDesign.ProfileTransition feature. More...
Public Types | |
enum | FeatureModeType { Target, SeparateWebAndFace, SeparateFace } |
Represents the feature mode option. More... | |
enum | MisalignedModeType { NotAllowed, ToBoundary, Bisect } |
Represents the misaligned profile mode. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance (degrees) More... | |
unsafe NXOpen.ScCollector | Boundaries [get] |
Returns the collector containing the boundary bodies. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance (part units) More... | |
unsafe NXOpen.Features.ShipDesign.ProfileTransitionBuilder.FeatureModeType | FeatureMode [get, set] |
Returns or sets the feature mode used to create new Profile Transition features. More... | |
unsafe NXOpen.Features.ShipDesign.ProfileTransitionBuilder.MisalignedModeType | MisalignedMode [get, set] |
Returns or sets the misaligned mode used to create new Profile Transition features. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | Spreadsheet [get] |
Returns the spreadsheet builder. More... | |
unsafe NXOpen.ScCollector | Targets [get] |
Returns the collector containing the target bodies. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Builder used to create or edit a NXOpen.Features.ShipDesign.ProfileTransition feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProfileTransitionBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
0.5 |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
FeatureMode |
Target |
MisalignedMode |
ToBoundary |
Created in NX9.0.0
|
getset |
Returns or sets the angular tolerance (degrees)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the collector containing the boundary bodies.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance (part units)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the feature mode used to create new Profile Transition features.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the misaligned mode used to create new Profile Transition features.
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the spreadsheet builder.
Users can specify the Profile Transition length in the spreadsheet. The spreadsheet is controlled by the NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the collector containing the target bodies.
Created in NX9.0.0
License requirements: None.