NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PlateChamfer builder. More...
Public Types | |
enum | Types { OnEdge, ToPlate } |
The option for the type of associativity for chamfer. More... | |
enum | AngleMethod { Angle, Ratio } |
The option to specify the method for defining angle or ratio. More... | |
enum | OffsetMethod { Depth, RestDepth, ThinnerPlate } |
The option to specify the method for chamfer offset method. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.PlateChamferBuilder.AngleMethod | AngleOption [get, set] |
Returns or sets the angle option More... | |
unsafe NXOpen.Expression | AngularDimension [get] |
Returns the angular dimension More... | |
unsafe bool | ChamferBothSides [get, set] |
Returns or sets the chamfer both sides More... | |
unsafe double | ChordalTolerance [get, set] |
Returns or sets the chordal tolerance More... | |
unsafe double | ClearanceTolerance [get, set] |
Returns or sets the clearance tolerance More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth More... | |
unsafe NXOpen.Plane | EndPlane [get, set] |
Returns or sets the end plane More... | |
unsafe NXOpen.Features.ShipDesign.PlateChamferBuilder.OffsetMethod | OffsetOption [get, set] |
Returns or sets the offset option More... | |
unsafe NXOpen.Expression | Ratio [get] |
Returns the ratio More... | |
unsafe NXOpen.Expression | RestDepth [get] |
Returns the rest depth More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.ScCollector | SelectEdge [get] |
Returns the select edge More... | |
unsafe NXOpen.ScCollector | SelectTarget [get] |
Returns the select target More... | |
unsafe NXOpen.ScCollector | SelectThinnerPlate [get] |
Returns the select thinner plate More... | |
unsafe NXOpen.ScCollector | SelectTool [get] |
Returns the select tool More... | |
unsafe NXOpen.Plane | StartPlane [get, set] |
Returns or sets the start plane More... | |
unsafe NXOpen.Features.ShipDesign.PlateChamferBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe bool | UseLimits [get, set] |
Returns or sets the use limits More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.PlateChamfer builder.
It is used to create and edit a plate chamfer feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreatePlateChamferBuilder
Default values.
Property | Value |
---|---|
AngleOption |
Angle |
AngularDimension.Value |
30 |
ChamferBothSides |
0 |
ChordalTolerance |
0.0254 |
ClearanceTolerance |
0.0254 |
Depth.Value |
10 (millimeters part), 0.4 (inches part) |
OffsetOption |
Depth |
Ratio.Value |
0.3 |
RestDepth.Value |
0 (millimeters part), 0 (inches part) |
UseLimits |
0 |
Created in NX8.0.0
|
getset |
Returns or sets the angle option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the angular dimension
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the chamfer both sides
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the chordal tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the clearance tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the depth
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the end plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the offset option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the ratio
Created in NX8.0.0
License requirements: None.
|
get |
Returns the rest depth
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the select edge
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select target
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select thinner plate
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select tool
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the start plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the use limits
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")