NXOpen .NET Reference
12.0.0
|
This class defines each region of the orientation. More...
Public Types | |
enum | OrientationMethodTypes { NormalToSurface, Orthogonal, LinearTwist, CubicTwist, AlongVector, PlanarAtAngle } |
Settings to indicate how the web orientation is defined for this region. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder | AngleMethods [get] |
Returns the angle definition for the region's orientation. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder | EndAngleMethods [get] |
Returns the angle definition for the end of this region's orientation. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationPointMethodsBuilder | EndPointMethods [get] |
Returns the boundary definition at the end of this region. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes | OrientationMethod [get, set] |
Returns or sets the orientation method used to define the direction of the web for this region. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder | StartAngleMethods [get] |
Returns the angle definition for the start of this region's orientation. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationPointMethodsBuilder | StartPointMethods [get] |
Returns the boundary definition at the start of this region. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class defines each region of the orientation.
To create a new instance of this class, use NXOpen.Features.ShipDesign.OrientationDefinitionBuilder.CreateNewRegion
Created in NX9.0.0
Settings to indicate how the web orientation is defined for this region.
|
get |
Returns the angle definition for the region's orientation.
Only used when OrientationMethod is Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.NormalToSurface , Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.Orthogonal , Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.AlongVector , or Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.PlanarAtAngle
Created in NX9.0.0
License requirements: None.
|
get |
Returns the angle definition for the end of this region's orientation.
Only used when OrientationMethod is Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.LinearTwist , of Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.CubicTwist .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the boundary definition at the end of this region.
Note this is NULL for the last region. The object output is the same as the start of the following region.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the orientation method used to define the direction of the web for this region.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the angle definition for the start of this region's orientation.
Only used when OrientationMethod is Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.LinearTwist , of Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.CubicTwist .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the boundary definition at the start of this region.
Note this is NULL for the first region. The object output is the same as the end of the previous region.
Created in NX9.0.0
License requirements: None.