NXOpen .NET Reference
12.0.0
|
This class is used to define the boundary of the regions when definining the orientation of a profile. More...
Public Types | |
enum | PointMethodTypes { ByPoint, ByDistance, FromStart, FromEnd } |
Settings to indicate how the boundary is defined. More... | |
enum | MeasureAlongTypes { Curve, Axis } |
Settings to indicate how the distance is measured. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance used to determine the boundary of the region. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationPointMethodsBuilder.MeasureAlongTypes | MeasureAlong [get, set] |
Returns or sets the indication of how to measure the distance used to determine the boundary of the region. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes | PointMethod [get, set] |
Returns or sets the method used to define the boundary. More... | |
unsafe NXOpen.SelectNXObject | Reference [get] |
Returns the object used to measure the distance from to determine the boundary of the region. More... | |
unsafe NXOpen.Point | SpecifyPoint [get, set] |
Returns or sets the point used to determine the boundary of the region. More... | |
This class is used to define the boundary of the regions when definining the orientation of a profile.
Created in NX9.0.0
Settings to indicate how the boundary is defined.
unsafe bool NXOpen.Features.ShipDesign.OrientationPointMethodsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the distance used to determine the boundary of the region.
Only used when PointMethod is Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.ByDistance , Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.FromStart , or Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.FromEnd .
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the indication of how to measure the distance used to determine the boundary of the region.
Only used when PointMethod is Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.ByDistance , Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.FromStart , or Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.FromEnd .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the method used to define the boundary.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the object used to measure the distance from to determine the boundary of the region.
Only used when PointMethod is Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.ByDistance .
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the point used to determine the boundary of the region.
Only used when PointMethod is Features.ShipDesign.OrientationPointMethodsBuilder.PointMethodTypes.ByPoint .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")