NXOpen .NET Reference
12.0.0
|
This class defines the method of angle definition used in the definition of the region's orientation. More...
Public Types | |
enum | MethodTypes { Angle, Vector, Aligned } |
Settings used to determine how the angle is defined. More... | |
enum | AlignAtTypes { Start, End } |
Is the angle to be aligned with the region adjacent to start of this region or adjacent to the end of this region. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder.AlignAtTypes | AlignAt [get, set] |
Returns or sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region. More... | |
unsafe NXOpen.Direction | AlignVector [get, set] |
Returns or sets the vector used to calculate the angle by aligning to this vector. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder.MethodTypes | AngleMethod [get, set] |
Returns or sets the method used to calculate the angle. More... | |
unsafe NXOpen.Plane | AngleReference [get, set] |
Returns or sets the object used to measure the angle from. More... | |
unsafe NXOpen.Expression | MountingAngle [get] |
Returns the constant angle value to rotate from the given vector or reference object. More... | |
This class defines the method of angle definition used in the definition of the region's orientation.
Created in NX9.0.0
unsafe bool NXOpen.Features.ShipDesign.OrientationAngleMethodsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region.
Only used when NXOpen.Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes is Features.ShipDesign.OrientationRegionItemBuilder.OrientationMethodTypes.PlanarAtAngle .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the vector used to calculate the angle by aligning to this vector.
Only used when AngleMethod is Features.ShipDesign.OrientationAngleMethodsBuilder.MethodTypes.Vector .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the method used to calculate the angle.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the object used to measure the angle from.
Only used when AngleMethod is Features.ShipDesign.OrientationAngleMethodsBuilder.MethodTypes.Angle .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the constant angle value to rotate from the given vector or reference object.
Created in NX9.0.0
License requirements: None.