NXOpen .NET Reference
12.0.0
|
This builder allows you to define the general arrangement view information. More...
Public Types | |
enum | ViewDirectionType { XPositive, XNegative, YPositive, YNegative, ZPositive, ZNegative, Deck } |
Settings to indicate the view direction type More... | |
enum | ViewCreationType { ProjectView, SectionView } |
Settings to indicate the view type when view direction is X More... | |
enum | InheritedPMISourceOption { NoChange, None, FromGARoot, FromGAContainer, FromGADrawing, FromSourcePart } |
Settings to indicate the Inherited PMI source type More... | |
Public Member Functions | |
unsafe void | SetViewPosition (double xPosition, double yPosition) |
Sets the view position on the drawing More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.DeckListBuilder | Decks [get] |
Returns the decks More... | |
unsafe NXOpen.Drawings.DrawingSheet | DrawingSheet [get, set] |
Returns or sets the drawing sheet which the view on More... | |
unsafe NXOpen.NXObject | EndFrame [get, set] |
Returns or sets the end frame More... | |
unsafe NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder.InheritedPMISourceOption | InheritedPMISource [get, set] |
Returns or sets the inherited source More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | Placement [get] |
Returns the view placement More... | |
unsafe double | Scale [get, set] |
Returns or sets the view Scale More... | |
unsafe NXOpen.Features.ShipDesign.SelectStructuresBuilder | SelectStructures [get] |
Returns the selected structure More... | |
unsafe NXOpen.SelectModelingViewList | SelectedModelView [get] |
Returns the list of selected Model View which are the source of PMI More... | |
unsafe NXOpen.TaggedObject | SourcePart [get, set] |
Returns or sets the source part More... | |
unsafe NXOpen.NXObject | StartFrame [get, set] |
Returns or sets the start frame More... | |
unsafe NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder.ViewCreationType | ViewCreation [get, set] |
Returns or sets the view creation type More... | |
unsafe NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder.ViewDirectionType | ViewDirection [get, set] |
Returns or sets the view direction More... | |
unsafe string | ViewName [get, set] |
Returns or sets the view name More... | |
unsafe string | ViewType [get, set] |
Returns or sets the view type More... | |
This builder allows you to define the general arrangement view information.
It represents NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder . This builder creates one Ship General Arrangement View and return it.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateGeneralArrangementViewBuilder
Default values.
Property | Value |
---|---|
Placement.AlignmentMethod |
Infer |
Placement.AlignmentOption |
ToView |
Created in NX12.0.0
Settings to indicate the Inherited PMI source type
unsafe void NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder.SetViewPosition | ( | double | xPosition, |
double | yPosition | ||
) |
Sets the view position on the drawing
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement")
xPosition | |
yPosition |
|
get |
Returns the decks
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the drawing sheet which the view on
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the end frame
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the inherited source
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
get |
Returns the view placement
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the view Scale
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
get |
Returns the list of selected Model View which are the source of PMI
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement")
|
get |
Returns the selected structure
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the source part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the start frame
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the view creation type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the view direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the view name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the view type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")