NXOpen .NET Reference
12.0.0
|
This builder allows you to select structures in NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder . More...
Public Member Functions | |
unsafe NXOpen.Assemblies.Component[] | GetFinalStructuresByRule () |
Searches ship structures added to the view by the rule More... | |
unsafe void | AddStructuresByRule (NXOpen.Assemblies.Component[] structures) |
Adds ship structures to the view More... | |
unsafe void | RemoveStructuresByRule (NXOpen.Assemblies.Component[] structures) |
Removes ship structures from the view More... | |
unsafe void | ResetStructuresByRule () |
Resets the structures to be added to the view by rule More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | AdditionalStructures [get] |
Returns the additional structures selected by the user More... | |
This builder allows you to select structures in NXOpen.Features.ShipDesign.GeneralArrangementViewBuilder .
It represents NXOpen.Features.ShipDesign.SelectStructuresBuilder .
Created in NX12.0.0
unsafe void NXOpen.Features.ShipDesign.SelectStructuresBuilder.AddStructuresByRule | ( | NXOpen.Assemblies.Component[] | structures | ) |
Adds ship structures to the view
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
structures |
unsafe NXOpen.Assemblies.Component [] NXOpen.Features.ShipDesign.SelectStructuresBuilder.GetFinalStructuresByRule | ( | ) |
Searches ship structures added to the view by the rule
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe void NXOpen.Features.ShipDesign.SelectStructuresBuilder.RemoveStructuresByRule | ( | NXOpen.Assemblies.Component[] | structures | ) |
Removes ship structures from the view
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
structures |
unsafe void NXOpen.Features.ShipDesign.SelectStructuresBuilder.ResetStructuresByRule | ( | ) |
Resets the structures to be added to the view by rule
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe bool NXOpen.Features.ShipDesign.SelectStructuresBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the additional structures selected by the user
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")