NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.DrawingSheetBuilder . More...
Public Types | |
enum | LayoutOptions { Horizontal, Vertical } |
Settings to indicate the view layout type by row and column in hroizontal or vertical order. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ColumnCount [get, set] |
Returns or sets the number of column into which the views should be arranged on the drawing sheet. More... | |
unsafe NXOpen.Features.ShipDesign.DrawingTemplateBuilder | DrawingTemplate [get] |
Returns the drawing template builder, which represents a NXOpen.Features.ShipDesign.DrawingTemplateBuilder . More... | |
unsafe NXOpen.Features.ShipDesign.DrawingSheetBuilder.LayoutOptions | Layout [get, set] |
Returns or sets the view layout option. More... | |
unsafe int | RowCount [get, set] |
Returns or sets the number of rows into which the views should be arranged on the drawing sheet. More... | |
unsafe string | SheetName [get, set] |
Returns or sets the drawing sheet name into which the views should be arranged. More... | |
unsafe string | SheetScale [get, set] |
Returns or sets the sheet scale More... | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilderList | ViewList [get] |
Returns the section view list More... | |
Represents a NXOpen.Features.ShipDesign.DrawingSheetBuilder .
This class is used to define a drawing sheet in NXOpen.Features.ShipDesign.DrawingPartBuilder , in this case user can define the drawing sheet manually as he want. Originally, we use a NXOpen.Features.ShipDesign.SectionDrawingBuilder class and a list of NXOpen.Features.ShipDesign.SectionViewBuilder and the command will calculate the arrangement (like how many drawing parts/draw sheets need to create and which view in which sheet ) automatically. User can't define which view in which sheet.
So we add NXOpen.Features.ShipDesign.DrawingPartBuilder and NXOpen.Features.ShipDesign.DrawingSheetBuilder between them and make them has structure as below: NXOpen.Features.ShipDesign.SectionDrawingBuilder NXOpen.Features.ShipDesign.DrawingPartBuilder NXOpen.Features.ShipDesign.DrawingSheetBuilder NXOpen.Features.ShipDesign.SectionViewBuilder
To create a new instance of this class, use NXOpen.Features.ShipDesign.DrawingPartBuilder.CreateDrawingSheetBuilder
Created in NX12.0.0
unsafe bool NXOpen.Features.ShipDesign.DrawingSheetBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the number of column into which the views should be arranged on the drawing sheet.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the drawing template builder, which represents a NXOpen.Features.ShipDesign.DrawingTemplateBuilder .
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the view layout option.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the number of rows into which the views should be arranged on the drawing sheet.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the drawing sheet name into which the views should be arranged.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the sheet scale
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the section view list
Created in NX12.0.1
License requirements: None.